1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Fluted Taps for Aluminum 1.5P_AL-SP-1.5P (Part Number)

HSS_SPIRAL FLUTED TAPS

Spiral Fluted Taps for Aluminum 1.5P_AL-SP-1.5P
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■I n aluminum die casting and aluminumcasting tapping,  AL-SP solves such problems as chipjamming, chip clogging, and torn threads.

 
Part Number
SY3.0GQLENA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 420.77

HSS_SPIRAL FLUTED TAPS 1 Piece(s) 1 Day(s) M30.546P291443.2631

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 1.5P Tool Material Type High-speed steel
work material Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Nitriding Treatment

Please check the type/dimensions/specifications of the part SY3.0GQLENA in the Spiral Fluted Taps for Aluminum 1.5P_AL-SP-1.5P series.

Products with similar specification

Part Number
SY012MRLENA
SY012NRLENA
SY012ORLENA
SY3.5HQLENA
SY4.0IRLENA
SY5.0KRLENA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 1,329.56

1 Piece(s) 20 Day(s) M12182P326-8.56.5932

฿ 1,146.84

1 Piece(s) 20 Day(s) M121.2582P326-8.56.5932

฿ 1,146.84

1 Piece(s) 6 Day(s) M121.582P326-8.56.5932

฿ 481.08

1 Piece(s) 20 Day(s) M3.50.652P2111654731

฿ 360.03

1 Piece(s) 1 Day(s) M40.752P3111754731

฿ 428.01

1 Piece(s) 19 Day(s) M50.860P313225.54.5731