1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FX/FZ-CT Series Carat Balance For Jewelry Measurement (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 標準型
  • 校正用分銅内蔵型
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,115.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· A carat balance for high accuracy 0.001 ct jewelry measurement.
· Special tray for measuring gems included as standard.
· Output supports GLP, GMP, GCP and ISO.
· Uses 2 power supply methods (*AC adapter [standard accessory] or built-in battery [sold separately]).
· Comparator display with buzzer.
Underfloor weighing dedicated fixture equipped as standard.
· RS-232C (D-Sub 9P male) is standard equipment.
· Weighing modes include grams, quantity, percent, carat and monme (a unit of measurement used to weigh pearls).

 
Part Number
FX-1200CT
FX-500CT
FX-700CT
FZ-1200CT
FZ-500CT
FZ-700CT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)
Built-in Weight for Calibration JAN Code

฿ 38,745.29

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 252 (1,260 ct)NA4981046607940

฿ 33,115.87

ROAD BALANCE 1 Piece(s) 45 Day(s) 102 (510 ct)NA4981046607964

฿ 33,317.86

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 152 (760 ct)NA4981046607957

฿ 46,049.47

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 252 (1,260 ct)Yes4981046607919

฿ 38,812.89

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 102 (510 ct)Yes4981046607933

฿ 40,622.04

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 152 (760 ct)Yes4981046607926

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Minimum Display(g) 0.001
Countable Minimum Single Weight(g) 0.001 Measurement Plate Shape Round Countersunk Head Dry Cell Battery Compatible None
Measurement Plate Dimensions (φ)(mm) 90 Minimum display detail 0.001 g (0.001 ct) Power Supply AC adapter (standard accessory) or built-in rechargeable battery (sold separately)