1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LBP-FP1 Series Pressure-Resistant Explosion-Proof Airtight Beam Type Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71,313.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pressure-resistant container portion is compact, making system construction easy.
· Optimal for tank and platform scales.
· For both tensile and compression use.
· Explosion class and ignition temperature conform to [d2G4] and are suitable for use in class 1 and class 2 areas.

 
Part Number
LBP-1-FP1
LBP-300L-FP1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Rated capacity

฿ 71,313.53

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466160279.8067 kN (1 t)

฿ 71,313.53

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466160032.9420 kN (300 kg)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67 Weight(kg) 4 Operating temperature and humidity range -10°C to 60°C