(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compression type.
· Optimal for building tanks and hoppers.
· Explosion class and ignition temperature conform to [d2G4] and are suitable for use in class 1 and class 2 areas.
Part Number |
---|
CP-2-FP |
CP-5-FP |
CP-10-FP |
CP-20-FP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | JAN Code | Rated capacity | Weight (kg) |
---|---|---|---|---|---|---|---|---|
฿ 95,119.71 | MEASURING INSTRUMENT | 1 Piece(s) | 45 Day(s) | 4981046615150 | 19.613 kN (2 t) | 7 | ||
฿ 95,153.51 | MEASURING INSTRUMENT | 1 Piece(s) | 45 Day(s) | 4981046615174 | 49.033 kN (5 t) | 7 | ||
฿ 151,568.79 | MEASURING INSTRUMENT | 1 Piece(s) | 45 Day(s) | 4981046615181 | 98.067 kN (10 t) | 15 | ||
฿ 197,221.71 | MEASURING INSTRUMENT | 1 Piece(s) | 45 Day(s) | 4981046615198 | 196.13 kN (20 t) | 30 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Dust-proof and waterproof function | Available |
---|---|---|---|---|---|
Details of dust-proof and waterproof function | IP67 | Operating temperature and humidity range | -10°C to 75°C |
How can we improve?
How can we improve?