1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCC07 Series All Stainless Steel Airtight Structure Type Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 47,794.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Tank/hopper type.
· Stainless steel welded airtight structure with rocking mechanism type stopper.
· Optimal for hoppers and tank scales in food or chemical plants.
· Compression type.

 
Part Number
LCC07K500SALE
LCC07T001SALE
LCC07T002SALE
LCC07T003SALE
LCC07T005SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSJAN Code Rated capacity Operating temperature and humidity range

฿ 47,794.64

฿ 42,666.28

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 1049810466137365 kN (509.9 kg)-10°C to 40°C

฿ 47,818.47

฿ 42,668.42

AAD SCALE 1 Piece(s) 61 Day(s) 10498104661374310 kN (1.020 t)-

฿ 47,818.47

฿ 42,668.42

AAD SCALE 1 Piece(s) 61 Day(s) 10498104661375020 kN (2.039 t)-

฿ 47,818.47

฿ 42,668.42

AAD SCALE 1 Piece(s) 61 Day(s) 10498104661376730 kN (3.059 t)-

฿ 47,818.47

฿ 42,668.42

AAD SCALE 1 Piece(s) 61 Day(s) 10498104661377450 kN (5.099 t)-

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67 Weight(kg) 4