1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCS15 Series S-Shaped Stainless Steel Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,652.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Tank/hopper type.
· Stainless steel material makes it ideal for specifications that require corrosion resistance.
· Structure resists the effect of eccentric loads.
· For tensile use.

 
Part Number
LCS15K500
LCS15T001
LCS15T002
LCZARE12S
LCZARE18S
LCZARE24S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain applications Type Dust-proof and waterproof function Applicable Models, Series Specification details JAN Code Rated capacity Details of dust-proof and waterproof function Weight
(kg)
Operating temperature and humidity range

฿ 15,503.35

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 10Weighing instrumentsMain BodyAvailable--49810466133545 kN (509.9 kg)IP670.8-10°C to 40°C

฿ 19,048.08

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 10Weighing instrumentsMain BodyAvailable--498104661336110 kN (1.020 t)IP671-10°C to 40°C

฿ 23,153.80

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 10Weighing instrumentsMain BodyAvailable--498104661337820 kN (2.039 t)IP672-10°C to 40°C

฿ 2,652.35

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) -Peripheral EquipmentOption-LCS15K500Stainless steel rod end bearing4981046616232--0.085-

฿ 5,210.93

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) -Peripheral EquipmentOption-LCS15T001Stainless steel rod end bearing4981046616249--0.258-

฿ 10,328.10

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) -Peripheral EquipmentOption-LCS15T002Stainless steel rod end bearing4981046616256--0.730-

Loading...

  1. 1