1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LBP Series Airtight Beam Type Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • LBP-1
  • LBP-100L
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 47,270.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· Makes it easy to create platform scales, hoppers, etc.
· Fully airtight structure employing phosphor bronze bellows displays excellent environmental resistance.
· For both tensile and compression use.

 
Part Number
LBP-1
LBP-2SALE
LBP-5
LBP-10
LBP-10L
LBP-20L
LBP-30L
LBP-50L
LBP-100L
LBP-200L
LBP-300L
LBP-500L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Rated capacity Weight
(kg)

฿ 57,391.38

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661593810 kN (1.020 t)2.8

฿ 150,571.43

฿ 132,231.83

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 498104661594520 kN (2.039 t)4

฿ 73,881.83

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661595250 kN (5.099 t)8

฿ 119,263.89

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615969100 kN (10.20 t)12

฿ 47,270.75

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615853100 N (10.20 kg)0.9

฿ 47,270.75

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615860200 N (20.39 kg)0.9

฿ 47,270.75

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615877300 N (30.59 kg)0.9

฿ 49,230.66

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615884500 N (50.99 kg)0.9

฿ 49,230.66

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466158911 kN (102.0 kg)0.9

฿ 51,376.46

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466159072 kN (203.9 kg)2

฿ 51,376.46

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466159143 kN (305.9 kg)2

฿ 51,376.46

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466159215 kN (509.9 kg)2

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67 Operating temperature and humidity range -10°C to 75°C