1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CMX/CM Series Airtight Structure Type Compact Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • CMシリーズ
  • CMXシリーズ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 35,460.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· The CMX type has an fully airtight all stainless steel structure filled with inert gas.
· Compact and low profile for easy installation and maintenance.
· Compression type.

 
Part Number
CM-5
CM-10
CM-20
CMX-1
CMX-2
CMX-50L
CMX-100L
CMX-200L
CMX-500L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Rated capacity Weight
(kg)

฿ 45,716.43

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661570950 kN (5.099 t)3.7

฿ 45,716.43

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615716100 kN (10.20 t)3.7

฿ 57,492.78

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615723200 kN (20.39 t)3.7

฿ 35,460.61

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661568610 kN (1.020 t)0.8

฿ 35,460.61

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661569320 kN (2.039 t)0.8

฿ 35,460.61

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615648500 N (50.99 kg)0.8

฿ 35,460.61

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466156551 kN (102.0 kg)0.8

฿ 35,460.61

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466156622 kN (203.9 kg)0.8

฿ 35,460.61

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466156795 kN (509.9 kg)0.8

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67 Operating temperature and humidity range -10°C to 60°C