1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C2F1/C2Z1 Series Airtight Structure Type Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,536.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Various fully airtight structure types based on capacity.

 
Part Number
C2F1-1
C2F1-2
C2F1-5
C2F1-10
C2F1-20
C2F1-500L
C2Z1-1
C2Z1-2
C2Z1-5
C2Z1-10
C2Z1-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Rated capacity Weight
(kg)

฿ 43,536.83

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661547110 kN (1.020 t)2

฿ 43,536.83

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661548820 kN (2.039 t)2

฿ 43,705.83

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661549550 kN (5.099 t)3

฿ 51,545.46

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615501100 kN (10.20 t)3

฿ 59,892.08

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615518200 kN (20.39 t)6

฿ 43,536.83

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 49810466154645 kN (509.9 kg)2

฿ 53,674.36

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661559410 kN (1.020 t)4

฿ 53,674.36

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661560020 kN (2.039 t)4

฿ 62,189.98

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 498104661561750 kN (5.099 t)8

฿ 62,189.98

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615624100 kN (10.20 t)8

฿ 88,682.76

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) 4981046615631200 kN (20.39 t)14

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP67 Operating temperature and humidity range -10°C to 75°C