1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TP Series Airtight Structure Type Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,945.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product.

Product Description

[Features]
· For tensile use.
Tank/hopper type.
· Fully airtight structure withstands severe environments.
· Large 3 mV/V electric output that degrades little over time, for long-term stability.

 
Part Number
S-1
S-3A
S-4
S-5
TP-1
TP-2
TP-3
TP-5
TP-10
TP-20
TP-50L
TP-100L
TP-200L
TP-300L
TP-500L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain applications Type Dust-proof and waterproof function Applicable Models, Series Specification details JAN Code Rated capacity Details of dust-proof and waterproof function Weight
(kg)
Operating temperature and humidity range

฿ 1,945.12

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Peripheral EquipmentOption-TP-20L to 100LUniversal shackle4981046616508--0.2-

฿ 7,472.76

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Peripheral EquipmentOption-TP-2 to 5Universal shackle4981046616522--1.4-

฿ 41,619.35

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Peripheral EquipmentOption-TP-10Universal shackle4981046616539--9-

฿ 58,285.73

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Peripheral EquipmentOption-TP-20Universal shackle4981046616546--17-

฿ 71,178.33

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--498104661527310 kN (1.020 t)IP673.2-10°C to 75°C

฿ 76,152.50

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--498104661528020 kN (2.039 t)IP674.8-10°C to 75°C

฿ 76,152.50

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--498104661529730 kN (3.059 t)IP674.8-10°C to 75°C

฿ 76,152.50

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--498104661530350 kN (5.099 t)IP674.8-10°C to 75°C

฿ 119,399.09

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--4981046615310100 kN (10.20 t)IP6710.2-10°C to 75°C

฿ 181,035.46

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--4981046615327200 kN (20.39 t)IP6727.0-10°C to 75°C

฿ 79,001.06

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--4981046615228500 N (50.99 kg)IP673.1-10°C to 75°C

฿ 79,001.06

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--49810466152351 kN (102.0 kg)IP673.1-10°C to 75°C

฿ 71,178.33

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--49810466152422 kN (203.9 kg)IP673.2-10°C to 75°C

฿ 71,178.33

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--49810466152593 kN (305.9 kg)IP673.2-10°C to 75°C

฿ 71,178.33

MEASURING INSTRUMENT 1 Piece(s) 45 Day(s) Weighing instrumentsMain BodyAvailable--49810466152665 kN (509.9 kg)IP673.2-10°C to 75°C

Loading...

  1. 1