1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LC-4212 Series Bar Type Load Cell (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 70,672.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Floor scale type.
· Unique, simple structure (4 corner adjustment complete).
· A platform scale can be made by simply placing a loading base on the bar type load cell.
· Compression type.

 
Part Number
LC4212-K300SALE
LC4212-K600SALE
LC4212-T1.2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Rated capacity Weight
(kg)
Features

฿ 70,672.72

฿ 54,898.57

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 49810466133233 kN (305.9 kg)35Loading surface size: 900 × MAX 2,000 mm

฿ 103,958.27

฿ 88,801.15

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 49810466133306 kN (611.8 kg)58Loading surface size: 1,200 × MAX 2,000 mm

฿ 103,958.27

฿ 88,801.15

MEASURING INSTRUMENT 1 Piece(s) 61 Day(s) 498104661334712 kN (1.224 t)58Loading surface size: 1,200 × MAX 2,000 mm

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dust-proof and waterproof function Available
Details of dust-proof and waterproof function IP54 Operating temperature and humidity range -10°C to 40°C