(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Plus Tool Manufacturing Carbide counterbore cutter taper shank PCM.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer diameter | Guide diameter | Guide shaft | Guide length | Overall length | Shank | Tip length |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,418.53 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 12 | 6.8 | 5 | 10 | 105.5 | MT1 | 15 | ||
฿ 3,418.53 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 12 | 7.7 | 5 | 10 | 105.5 | MT1 | 15 | ||
฿ 3,811.72 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 17 | 8.8 | 6 | 10 | 138.5 | MT2 | 15 | ||
฿ 3,811.72 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 17 | 10.5 | 6 | 10 | 138.5 | MT2 | 15 | ||
฿ 3,811.72 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 17 | 12 | 6 | 10 | 138.5 | MT2 | 15 | ||
฿ 4,026.40 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 18 | 8.8 | 6 | 10 | 138.5 | MT2 | 15 | ||
฿ 4,026.40 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 18 | 13 | 6 | 10 | 138.5 | MT2 | 15 | ||
฿ 4,240.48 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 19 | 13 | 6 | 10 | 143.5 | MT2 | 15 | ||
฿ 4,240.48 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 19 | 13.7 | 6 | 10 | 143.5 | MT2 | 15 | ||
฿ 4,636.69 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 20 | 8.8 | 6 | 10 | 143.5 | MT2 | 20 | ||
฿ 4,636.69 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 20 | 10.2 | 6 | 10 | 143.5 | MT2 | 20 | ||
฿ 4,636.69 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 20 | 10.5 | 6 | 10 | 143.5 | MT2 | 20 | ||
฿ 4,636.69 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 20 | 14 | 6 | 10 | 143.5 | MT2 | 20 | ||
฿ 5,494.22 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 22 | 10.2 | 6 | 10 | 148.5 | MT2 | 20 | ||
฿ 5,494.22 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 22 | 14 | 6 | 10 | 148.5 | MT2 | 20 | ||
฿ 5,852.43 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 23 | 12 | 8 | 12 | 153.5 | MT2 | 20 | ||
฿ 5,852.43 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 23 | 15 | 8 | 12 | 153.5 | MT2 | 20 | ||
฿ 6,712.98 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 25 | 10.2 | 8 | 12 | 153.5 | MT2 | 20 | ||
฿ 6,712.98 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 25 | 13 | 8 | 12 | 153.5 | MT2 | 20 | ||
฿ 6,712.98 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 25 | 13.7 | 8 | 12 | 153.5 | MT2 | 20 | ||
฿ 6,712.98 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 25 | 17 | 8 | 12 | 153.5 | MT2 | 20 | ||
฿ 8,370.76 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 28 | 15 | 8 | 12 | 158.5 | MT2 | 20 | ||
฿ 8,370.76 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 28 | 21 | 8 | 12 | 158.5 | MT2 | 20 | ||
฿ 11,030.21 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 32 | 13 | 8 | 15 | 163.5 | MT2 | 20 | ||
฿ 11,030.21 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 32 | 13.7 | 8 | 15 | 163.5 | MT2 | 20 | ||
฿ 11,030.21 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 32 | 17 | 8 | 15 | 163.5 | MT2 | 20 | ||
฿ 11,030.21 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 32 | 24 | 8 | 15 | 163.5 | MT2 | 20 | ||
฿ 15,534.98 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 39 | 17 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 15,534.98 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 39 | 20 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 15,534.98 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 39 | 21 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 15,534.98 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 39 | 22 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 3,418.53 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 11 | 6.8 | 4 | 8 | 95.5 | MT1 | 15 | ||
฿ 3,418.53 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 13 | 8.3 | 5 | 10 | 105.5 | MT1 | 15 | ||
฿ 3,418.53 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 14 | 8.8 | 5 | 10 | 115.5 | MT1 | 15 | ||
฿ 3,489.09 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 15 | 10.2 | 5 | 10 | 115.5 | MT1 | 15 | ||
฿ 3,632.61 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 16 | 10.5 | 6 | 10 | 138.5 | MT2 | 15 | ||
฿ 5,065.45 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 21 | 14 | 6 | 10 | 148.5 | MT2 | 20 | ||
฿ 6,210.64 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 24 | 16 | 8 | 12 | 153.5 | MT2 | 20 | ||
฿ 7,106.17 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 26 | 18 | 8 | 12 | 153.5 | MT2 | 20 | ||
฿ 7,717.06 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 27 | 19 | 8 | 12 | 153.5 | MT2 | 20 | ||
฿ 8,994.92 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 29 | 22 | 8 | 12 | 158.5 | MT2 | 20 | ||
฿ 9,619.07 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 30 | 22 | 8 | 15 | 158.5 | MT2 | 20 | ||
฿ 10,161.82 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 31 | 23.5 | 8 | 15 | 158.5 | MT2 | 20 | ||
฿ 11,871.46 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 33 | 18 | 8 | 15 | 163.5 | MT2 | 20 | ||
฿ 12,495.61 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 34 | 18 | 8 | 15 | 163.5 | MT2 | 20 | ||
฿ 13,092.63 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 35 | 19 | 8 | 15 | 163.5 | MT2 | 20 | ||
฿ 13,743.92 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 36 | 20 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 14,395.22 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 37 | 20 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 14,965.10 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 38 | 20 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 16,240.54 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 40 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 18,031.60 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 41 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 18,031.60 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 42 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 18,031.60 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 43 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 18,031.60 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 44 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 18,031.60 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 45 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 19,822.65 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 46 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 19,822.65 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 47 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 19,822.65 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 48 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 19,822.65 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 49 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 19,822.65 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 50 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 21,613.71 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 51 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 21,613.71 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 52 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 21,613.71 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 53 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 21,613.71 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 54 | 25 | 10 | 20 | 198 | MT3 | 20 | ||
฿ 21,613.71 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 55 | 25 | 12 | 20 | 198 | MT3 | 20 | ||
฿ 23,703.27 | AW5 CUTTER | 1 Piece(s) | 6 Day(s) | 60 | 25 | 12 | 20 | 198 | MT3 | 20 |
Loading...
Cutter material | K20 | Torsion angle | Straight edge | Number of blades | 3 |
---|---|---|---|---|---|
Guide material | SCM435 | Cutter outer diameter tolerance | 0 to +0.2 | Guide diameter tolerance | e8 |
How can we improve?
How can we improve?