(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Jumper 872 (872-10-3L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
872-10-3L
872-10-4L
872-10-5L
872-10-LL
872-10-M
872-60-3L
872-60-4L
872-60-L
872-60-LL
872-60-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

฿ 4,062.47

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 3L Dark blue 4991714337956 900 53 132 66 70 1 pc.

฿ 4,243.39

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 4L Dark blue 4991714337963 930 55 136 68 72 1 pc.

฿ 4,243.39

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 5L Dark blue 4991714337970 960 57 140 68 74 1 pc.

฿ 3,941.86

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue LL/2L Dark blue 4991714337949 870 51 128 64 68 1 pc.

฿ 3,941.86

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue M Dark blue 4991714337925 810 47 118 60 64 1 pc.

฿ 4,062.47

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green 3L Green 4991714306617 900 53 132 66 70 1 pc.

฿ 4,243.39

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green 4L Green 4991714306624 930 55 136 68 72 1 pc.

฿ 3,941.86

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green L Green 4991714306594 840 49 123 62 66 1 pc.

฿ 3,941.86

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green LL/2L Green 4991714306600 870 51 128 64 68 1 pc.

฿ 3,941.86

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green M Green 4991714306587 810 47 118 60 64 1 pc.

Basic Specifications

  • Product Category
    Jacket
  • Durable water-repellent machining
    NA
  • Antistatic Material
    NA
  • Amount Of Content
    1 pc.

Product Description

This product is made of abrasion-resistant nylon material with a washer finish, and the liner is quilted with an aluminum-applied lining with mesh and padding, which uses reflective heat to retain heat.

Part Number
872-10-3L
872-10-4L
872-10-5L
872-10-LL
872-10-M
872-60-3L
872-60-4L
872-60-L
872-60-LL
872-60-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

฿ 4,062.47

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 3L Dark blue 4991714337956 900 53 132 66 70 1 pc.

฿ 4,243.39

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 4L Dark blue 4991714337963 930 55 136 68 72 1 pc.

฿ 4,243.39

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 5L Dark blue 4991714337970 960 57 140 68 74 1 pc.

฿ 3,941.86

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue LL/2L Dark blue 4991714337949 870 51 128 64 68 1 pc.

฿ 3,941.86

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue M Dark blue 4991714337925 810 47 118 60 64 1 pc.

฿ 4,062.47

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green 3L Green 4991714306617 900 53 132 66 70 1 pc.

฿ 4,243.39

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green 4L Green 4991714306624 930 55 136 68 72 1 pc.

฿ 3,941.86

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green L Green 4991714306594 840 49 123 62 66 1 pc.

฿ 3,941.86

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green LL/2L Green 4991714306600 870 51 128 64 68 1 pc.

฿ 3,941.86

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green M Green 4991714306587 810 47 118 60 64 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1