(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Jumper 421 (421-10-3L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
421-10-3L
421-10-4L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

฿ 3,194.08

WINTER CLOTHES 1 Piece(s) 7 Day(s) 3L 4991714144769 900 53 132 66 70 1 pc.

฿ 3,375.00

WINTER CLOTHES 1 Piece(s) 10 Day(s) 4L 4991714334283 930 55 136 68 72 1 pc.

Basic Specifications

  • Product Category
    Jacket
  • Color (system)
    Navy Blue
  • Durable water-repellent machining
    NA
  • Antistatic Material
    NA
  • Color Details
    Dark blue
  • Amount Of Content
    1 pc.

Product Description

This product is quilted for warmth and can be used for a variety of purposes, and the voluminous removable boa collar provides additional warmth.

Part Number
421-10-3L
421-10-4L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

฿ 3,194.08

WINTER CLOTHES 1 Piece(s) 7 Day(s) 3L 4991714144769 900 53 132 66 70 1 pc.

฿ 3,375.00

WINTER CLOTHES 1 Piece(s) 10 Day(s) 4L 4991714334283 930 55 136 68 72 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1