(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Jacket 192 (192-22-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
192-22-3L
192-22-4L
192-22-5L
192-22-L
192-22-LL
192-22-M
192-90-3L
192-90-4L
192-90-5L
192-90-L
192-90-LL
192-90-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Chest circumference
(cm)
Garment length
(cm)
Amount Of Content

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 3L Silver gray 4991714328275 900 138 72 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 4L Silver gray 4991714328282 930 142 74 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 5L Silver gray 4991714328299 960 146 74 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray L Silver gray 4991714328251 840 130 68 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray LL/2L Silver gray 4991714328268 870 134 70 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 8 Day(s) Gray M Silver gray 4991714328244 810 126 66 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black 3L Black 4991714328350 900 138 72 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 10 Day(s) Black 4L Black 4991714328367 930 142 74 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black 5L Black 4991714328374 960 146 74 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black L Black 4991714328336 840 130 68 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black LL/2L Black 4991714328343 870 134 70 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black M Black 4991714328329 810 126 66 1 pc.

Basic Specifications

  • Product Category
    Blouson
  • Durable water-repellent machining
    Available
  • Antistatic Material
    NA
  • Amount Of Content
    1 pc.

Product Description

[Features]·A multi-functional cold weather blouson jacket with an excellent design, with increased padding for improved heat retention. ·It has been treated with a water-repellent finish to prevent water from entering as much as possible. ·Piping finish side pocket, convenient inner pocket, right chest zipper pocket (original flush pull), mobile phone folder in left chest pocket, fleece collar, double front specification to prevent rain and wind from entering, three-dimensional cut structure, raglan sleeves for easy movement of the arm, adjustable cuffs with hook-and-loop tape, flap reflective piping that glows in the dark, large helmet-compatible hood (with hook-and-loop tape adjuster, removable hood), and other features for comfortable wear.

Part Number
192-22-3L
192-22-4L
192-22-5L
192-22-L
192-22-LL
192-22-M
192-90-3L
192-90-4L
192-90-5L
192-90-L
192-90-LL
192-90-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Chest circumference
(cm)
Garment length
(cm)
Amount Of Content

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 3L Silver gray 4991714328275 900 138 72 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 4L Silver gray 4991714328282 930 142 74 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 5L Silver gray 4991714328299 960 146 74 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray L Silver gray 4991714328251 840 130 68 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray LL/2L Silver gray 4991714328268 870 134 70 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 8 Day(s) Gray M Silver gray 4991714328244 810 126 66 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black 3L Black 4991714328350 900 138 72 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 10 Day(s) Black 4L Black 4991714328367 930 142 74 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black 5L Black 4991714328374 960 146 74 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black L Black 4991714328336 840 130 68 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black LL/2L Black 4991714328343 870 134 70 1 pc.

฿ 2,669.43

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black M Black 4991714328329 810 126 66 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1