(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Pants 190 (190-90-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
190-22-3L
190-22-4L
190-22-5L
190-22-L
190-22-LL
190-22-M
190-90-3L
190-90-4L
190-90-L
190-90-LL
190-90-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details Waist
(cm)
JAN Code Mass
(g)
Amount Of Content

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 3L Silver gray 94 to 104 4991714328596 610 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 4L Silver gray 102 to 112 4991714328602 660 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 5L Silver gray 110 to 120 4991714328619 710 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray L Silver gray 78 to 88 4991714328572 510 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray LL/2L Silver gray 86 to 96 4991714328589 560 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray M Silver gray 72 to 80 4991714328565 460 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black 3L Black 94 to 104 4991714328671 610 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black 4L Black 102 to 112 4991714328688 660 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black L Black 78 to 88 4991714328657 510 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black LL/2L Black 86 to 96 4991714328664 560 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black M Black 72 to 80 4991714328640 460 1 pc.

Basic Specifications

  • Product Category
    Pants
  • Durable water-repellent machining
    Available
  • Antistatic Material
    NA
  • Inseam(cm)
    76
  • Amount Of Content
    1 pc.

Product Description

[Features]·These multi-functional cold weather pants have an excellent design, with increased padding for improved heat retention. ·It has been treated with a water-repellent finish to prevent water from entering as much as possible. ·Side pocket piping (with hidden pocket), right rear flap pocket, waist elastic, waist shirring, hem adjuster (with hook-and-loop tape adjuster), original engraved buttons, etc., make it comfortable to wear.

Part Number
190-22-3L
190-22-4L
190-22-5L
190-22-L
190-22-LL
190-22-M
190-90-3L
190-90-4L
190-90-L
190-90-LL
190-90-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details Waist
(cm)
JAN Code Mass
(g)
Amount Of Content

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 3L Silver gray 94 to 104 4991714328596 610 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 4L Silver gray 102 to 112 4991714328602 660 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray 5L Silver gray 110 to 120 4991714328619 710 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray L Silver gray 78 to 88 4991714328572 510 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray LL/2L Silver gray 86 to 96 4991714328589 560 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Gray M Silver gray 72 to 80 4991714328565 460 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black 3L Black 94 to 104 4991714328671 610 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black 4L Black 102 to 112 4991714328688 660 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black L Black 78 to 88 4991714328657 510 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black LL/2L Black 86 to 96 4991714328664 560 1 pc.

฿ 2,096.54

WINTER CLOTHES 1 Piece(s) 9 Day(s) Black M Black 72 to 80 4991714328640 460 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1