(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Work Overalls 109 (109-10-LL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
109-10-L
109-10-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
JAN Code Mass
(g)
Inseam
(cm)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Amount Of Content

฿ 5,485.67

WINTER CLOTHES 1 Piece(s) 9 Day(s) L 95 4991714118319 1,070 73 50 120 58 1 pc.

฿ 5,485.67

WINTER CLOTHES 1 Piece(s) 9 Day(s) LL/2L 99 4991714118326 1,150 75 52 124 60 1 pc.

Basic Specifications

  • Product Category
    Overalls
  • Color (system)
    Navy Blue
  • Durable water-repellent machining
    Available
  • Antistatic Material
    NA
  • Color Details
    Dark blue
  • Amount Of Content
    1 pc.

Product Description

[Features]·It is a winter coverall that is easy to move in and has excellent heat retention, with inner cotton to keep you warm, pleats and shirring, etc., to support your body's freedom of movement. ·Since it has been treated to be super water repellent, it repels rain and dirty water, and it is comfortable to wear without getting wet.

Part Number
109-10-L
109-10-LL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Waist
(cm)
JAN Code Mass
(g)
Inseam
(cm)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Amount Of Content

฿ 5,485.67

WINTER CLOTHES 1 Piece(s) 9 Day(s) L 95 4991714118319 1,070 73 50 120 58 1 pc.

฿ 5,485.67

WINTER CLOTHES 1 Piece(s) 9 Day(s) LL/2L 99 4991714118326 1,150 75 52 124 60 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1