(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cold-Weather Jacket 105

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,899.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
105-10-3L
105-10-4L
105-10-5L
105-10-L
105-10-LL
105-10-M
105-60-3L
105-60-4L
105-60-L
105-60-LL
105-60-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

฿ 4,020.26

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue 3L Dark blue 4991714330049 900 56 132 65 70 1 pc.

฿ 4,201.18

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 4L Dark blue 4991714330056 930 58 136 67 72 1 pc.

฿ 4,201.18

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 5L Dark blue 4991714330063 960 60 140 67 72 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue L Dark blue 4991714330025 840 52 124 61 66 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue LL/2L Dark blue 4991714330032 870 54 128 63 68 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue M Dark blue 4991714330018 810 50 120 59 64 1 pc.

฿ 4,020.26

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green 3L Green 4991714310935 900 56 132 65 70 1 pc.

฿ 4,201.18

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green 4L Green 4991714310942 930 58 136 67 72 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green L Green 4991714310911 840 52 124 61 66 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green LL/2L Green 4991714310928 870 54 128 63 68 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green M Green 4991714310904 810 50 120 59 64 1 pc.

Basic Specifications

  • Product Category
    Blouson
  • Durable water-repellent machining
    Available
  • Antistatic Material
    NA
  • Amount Of Content
    1 pc.

Product Description

[Features]·Made of 100% polyester with a water-repellent finish, this cold-weather blouson jacket has a reputation for its heat-retaining properties. ·Equipped with hand warmers and a large hood to support work on cold days.

Part Number
105-10-3L
105-10-4L
105-10-5L
105-10-L
105-10-LL
105-10-M
105-60-3L
105-60-4L
105-60-L
105-60-LL
105-60-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Shoulder Breadth
(cm)
Chest circumference
(cm)
Sleeve length
(cm)
Garment length
(cm)
Amount Of Content

฿ 4,020.26

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue 3L Dark blue 4991714330049 900 56 132 65 70 1 pc.

฿ 4,201.18

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 4L Dark blue 4991714330056 930 58 136 67 72 1 pc.

฿ 4,201.18

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 5L Dark blue 4991714330063 960 60 140 67 72 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue L Dark blue 4991714330025 840 52 124 61 66 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 11 Day(s) Navy Blue LL/2L Dark blue 4991714330032 870 54 128 63 68 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 9 Day(s) Navy Blue M Dark blue 4991714330018 810 50 120 59 64 1 pc.

฿ 4,020.26

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green 3L Green 4991714310935 900 56 132 65 70 1 pc.

฿ 4,201.18

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green 4L Green 4991714310942 930 58 136 67 72 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green L Green 4991714310911 840 52 124 61 66 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green LL/2L Green 4991714310928 870 54 128 63 68 1 pc.

฿ 3,899.65

WINTER CLOTHES 1 Piece(s) 9 Day(s) Green M Green 4991714310904 810 50 120 59 64 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1