(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Jichodo Eco 3 Value Jumper (80100-025-6L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
80100-004-4L
80100-004-5L
80100-004-6L
80100-004-EL
80100-004-L
80100-004-LL
80100-004-M
80100-004-S
80100-004-SS
80100-011-6L
80100-025-4L
80100-025-5L
80100-025-6L
80100-025-EL
80100-025-L
80100-025-LL
80100-025-M
80100-025-S
80100-025-SS
80100-036-6L
80100-039-6L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 57 132 60 Beige 70 4L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 61 140 60 Beige 72 5L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 67 156 62 Beige 74 6L 1 pc.

฿ 2,044.83

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 55 128 59 Beige 70 EL 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 51 120 57 Beige 66 L 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 53 124 59 Beige 68 LL 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 49 116 55 Beige 64 M 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 47 112 53 Beige 62 S 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 45 108 51 Beige 60 SS 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 67 156 62 Navy 74 6L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 57 132 60 Light blue 70 4L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 61 140 60 Light blue 72 5L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 67 156 62 Light blue 74 6L 1 pc.

฿ 2,044.83

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 55 128 59 Light blue 70 EL 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 51 120 57 Light blue 66 L 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 53 124 59 Light blue 68 LL 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 49 116 55 Light blue 64 M 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 47 112 53 Light blue 62 S 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 45 108 51 Light blue 60 SS 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 67 156 62 Silver 74 6L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 67 156 62 Earth green 74 6L 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    60% polyester, 40% cotton
  • Functionality
    Stain-resistant finish
  • Material
    Triple Value soft twill (mercerized)
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

"Three values" you will understand once you wear it.
[Features]
· Function-oriented item with a high-quality feel that combines 3 values: eco-friendly material, stain-resistant finish and anti-static functionality.
· Name on back.
· Mesh back.
· Sewn logo.
· Action pleats.
· Pocket for storing a mobile phone.
· Interior pocket.
· Elbow pleats.
· Buttons with an exclusive design.
· Triple stitching.

Part Number
80100-004-4L
80100-004-5L
80100-004-6L
80100-004-EL
80100-004-L
80100-004-LL
80100-004-M
80100-004-S
80100-004-SS
80100-011-6L
80100-025-4L
80100-025-5L
80100-025-6L
80100-025-EL
80100-025-L
80100-025-LL
80100-025-M
80100-025-S
80100-025-SS
80100-036-6L
80100-039-6L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 57 132 60 Beige 70 4L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 61 140 60 Beige 72 5L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 67 156 62 Beige 74 6L 1 pc.

฿ 2,044.83

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 55 128 59 Beige 70 EL 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 51 120 57 Beige 66 L 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 53 124 59 Beige 68 LL 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 49 116 55 Beige 64 M 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 47 112 53 Beige 62 S 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Brown 45 108 51 Beige 60 SS 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 67 156 62 Navy 74 6L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 57 132 60 Light blue 70 4L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 61 140 60 Light blue 72 5L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 67 156 62 Light blue 74 6L 1 pc.

฿ 2,044.83

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 55 128 59 Light blue 70 EL 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 51 120 57 Light blue 66 L 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 53 124 59 Light blue 68 LL 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 49 116 55 Light blue 64 M 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 47 112 53 Light blue 62 S 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 45 108 51 Light blue 60 SS 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 67 156 62 Silver 74 6L 1 pc.

฿ 2,364.45

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 67 156 62 Earth green 74 6L 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1