(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Aluminum-Lined Winter Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,924.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48441-005-4L
48441-005-5L
48441-005-EL
48441-005-L
48441-005-LL
48441-005-M
48441-011-4L
48441-011-5L
48441-011-EL
48441-011-L
48441-011-LL
48441-011-M
48441-012-4L
48441-012-5L
48441-012-EL
48441-012-L
48441-012-LL
48441-012-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 105 to 117 Blue 4L 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 112 to 128 Blue 5L 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 98 to 110 Blue EL 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 80 to 88 Blue L 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 88 to 98 Blue LL 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 74 to 80 Blue M 1 pc.

฿ 3,042.58

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 105 to 117 Navy 4L 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 112 to 128 Navy 5L 1 pc.

฿ 2,558.82

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 98 to 110 Navy EL 1 pc.

฿ 2,437.88

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 80 to 88 Navy L 1 pc.

฿ 2,437.88

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 88 to 98 Navy LL 1 pc.

฿ 2,437.88

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 74 to 80 Navy M 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 105 to 117 Green 4L 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 112 to 128 Green 5L 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 98 to 110 Green EL 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 80 to 88 Green L 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 88 to 98 Green LL 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 74 to 80 Green M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining upper half: aluminum laminate / 80 g of quilted insulation, Lining lower half: polyester taffeta / 80 g of quilted insulation
  • Inseam(cm)
    76
  • Functionality
    Durable water-repellent machining
  • Material
    Taffeta
  • Quantity
    1 pc.

Product Description

Winter wear with warm and gentle support with an aluminum lining for a heat-retention effect.
[Features]
· Aluminum mesh torso lining
· Teng double dot buttons
· Hem with FREEMAGIC
· New loop
· Side through-pockets
· Pocket with gusset

Part Number
48441-005-4L
48441-005-5L
48441-005-EL
48441-005-L
48441-005-LL
48441-005-M
48441-011-4L
48441-011-5L
48441-011-EL
48441-011-L
48441-011-LL
48441-011-M
48441-012-4L
48441-012-5L
48441-012-EL
48441-012-L
48441-012-LL
48441-012-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 105 to 117 Blue 4L 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 112 to 128 Blue 5L 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 98 to 110 Blue EL 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 80 to 88 Blue L 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 88 to 98 Blue LL 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 74 to 80 Blue M 1 pc.

฿ 3,042.58

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 105 to 117 Navy 4L 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 112 to 128 Navy 5L 1 pc.

฿ 2,558.82

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 98 to 110 Navy EL 1 pc.

฿ 2,437.88

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 80 to 88 Navy L 1 pc.

฿ 2,437.88

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 88 to 98 Navy LL 1 pc.

฿ 2,437.88

WORK CLOTHES 2 Piece(s) 9 Day(s) Navy Blue 74 to 80 Navy M 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 105 to 117 Green 4L 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 112 to 128 Green 5L 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 98 to 110 Green EL 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 80 to 88 Green L 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 88 to 98 Green LL 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 74 to 80 Green M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1