(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Eco cold protection coat (with hood) 48273 series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,317.26 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48273-011-4L
48273-011-5L
48273-011-EL
48273-011-L
48273-011-LL
48273-011-M
48273-062-4L
48273-062-5L
48273-062-EL
48273-062-L
48273-062-LL
48273-062-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 3,962.53

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 64 Navy 88 4L 1 pc.

฿ 3,962.53

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 64 153 64 Navy 88 5L 1 pc.

฿ 3,377.57

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 62 Navy 88 EL 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 59 Navy 84 L 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 60 Navy 86 LL 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 82 M 1 pc.

฿ 3,962.53

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Smoke green 88 4L 1 pc.

฿ 3,962.53

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Smoke green 88 5L 1 pc.

฿ 3,377.57

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Smoke green 88 EL 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 59 Smoke green 84 L 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 60 Smoke green 86 LL 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Smoke green 82 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 120 g of quilted insulation
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    ECOPET twill
  • Quantity
    1 pc.

Product Description

Environment and safety. These are the keywords of the current generation.
[Features]
· Hood adjuster
· Faux fur collar specification (removable)
· Torso lining (quilted design)
· Left sleeve functional pocket
· Elbow pleats
· Pocket for storing a mobile phone
· Inner pocket
· Inside cuff jersey specification

Part Number
48273-011-4L
48273-011-5L
48273-011-EL
48273-011-L
48273-011-LL
48273-011-M
48273-062-4L
48273-062-5L
48273-062-EL
48273-062-L
48273-062-LL
48273-062-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 3,962.53

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 64 Navy 88 4L 1 pc.

฿ 3,962.53

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 64 153 64 Navy 88 5L 1 pc.

฿ 3,377.57

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 62 Navy 88 EL 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 59 Navy 84 L 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 60 Navy 86 LL 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 82 M 1 pc.

฿ 3,962.53

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Smoke green 88 4L 1 pc.

฿ 3,962.53

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Smoke green 88 5L 1 pc.

฿ 3,377.57

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Smoke green 88 EL 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 59 Smoke green 84 L 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 60 Smoke green 86 LL 1 pc.

฿ 3,317.26

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Smoke green 82 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1