(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Eco waterproof winter coat (with hood) 48263 series (48263-011-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48263-011-4L
48263-011-5L
48263-011-EL
48263-011-L
48263-011-LL
48263-011-M
48263-011-S
48263-012-4L
48263-012-5L
48263-012-EL
48263-012-L
48263-012-LL
48263-012-M
48263-012-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 4,776.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 64 Navy 88 4L 1 pc.

฿ 4,776.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 64 153 64 Navy 88 5L 1 pc.

฿ 4,052.98

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 62 Navy 88 EL 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 59 Navy 84 L 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 68 135 60 Navy 86 LL 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 82 M 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 52 121 57 Navy 80 S 1 pc.

฿ 4,776.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Green 88 4L 1 pc.

฿ 4,776.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Green 88 5L 1 pc.

฿ 4,052.98

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Green 88 EL 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 59 Green 84 L 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 68 135 60 Green 86 LL 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Green 82 M 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 52 121 57 Green 80 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester taffeta / 120 g of quilted insulation
  • Functionality
    Water-repellent finish, moisture-permeable waterproofing, holds a field notebook and removable hood (fastener)
  • Material
    ECOPET Silmond taffeta
  • Quantity
    1 pc.

Product Description

Keeps out rain and snow. Moisture-permeable, waterproof, eco-friendly, cold-resistant.
[Features]
· Utilizes environmentally conscious chemically recycled materials.
· Moisture-permeable, waterproof and cold-resistant with water resistance to 2,000 mm and water-vapor permeability of 4,000 g/m²/24 h.
· Hood adjuster
· Torso lining (quilted design)
· Fleece collar specification
· Double-layer neckband specification
· Sewn logo
· Pocket for storing a mobile phone
· Front waterproof placket specification
· Left sleeve functional pocket
· Inner pocket
· Elbow pleats
· Covered side pockets
· Cuff adjuster
· Decorative buttons
· Lining seams finished, sealed seams
· Hem waterproofing flap specification

Part Number
48263-011-4L
48263-011-5L
48263-011-EL
48263-011-L
48263-011-LL
48263-011-M
48263-011-S
48263-012-4L
48263-012-5L
48263-012-EL
48263-012-L
48263-012-LL
48263-012-M
48263-012-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 4,776.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 64 Navy 88 4L 1 pc.

฿ 4,776.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 64 153 64 Navy 88 5L 1 pc.

฿ 4,052.98

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 62 Navy 88 EL 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 59 Navy 84 L 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 68 135 60 Navy 86 LL 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 82 M 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 52 121 57 Navy 80 S 1 pc.

฿ 4,776.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Green 88 4L 1 pc.

฿ 4,776.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Green 88 5L 1 pc.

฿ 4,052.98

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Green 88 EL 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 59 Green 84 L 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 68 135 60 Green 86 LL 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Green 82 M 1 pc.

฿ 3,992.68

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 52 121 57 Green 80 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1