(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Winter Coat (With Hood) (48233-012-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48233-011-4L
48233-011-5L
48233-011-EL
48233-011-L
48233-011-LL
48233-011-M
48233-012-4L
48233-012-5L
48233-012-EL
48233-012-L
48233-012-LL
48233-012-M
48233-113-4L
48233-113-5L
48233-113-EL
48233-113-L
48233-113-LL
48233-113-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 64 Navy 88 4L 1 pc.

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 64 153 64 Navy 88 5L 1 pc.

฿ 5,307.32

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 62 Navy 88 EL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 59 Navy 84 L 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 60 Navy 86 LL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 82 M 1 pc.

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Green 88 4L 1 pc.

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Green 88 5L 1 pc.

฿ 5,307.32

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Green 88 EL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 59 Green 84 L 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 60 Green 86 LL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Green 82 M 1 pc.

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 62 147 64 Brick 88 4L 1 pc.

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 64 153 64 Brick 88 5L 1 pc.

฿ 5,307.32

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 60 141 62 Brick 88 EL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 56 129 59 Brick 84 L 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 58 135 60 Brick 86 LL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 54 125 58 Brick 82 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: raised polyester tricot mesh / 100 g of Thinsulate high-loft quilted insulation
  • Pocket
    Plastic zipper
  • Functionality
    Durable water-repellent finish, moisture-permeable waterproofing, removable hood
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

"Moisture-permeable waterproof winter wear" for conquering the winter.
[Features]
· "Thinsulate High Loft" used for the insulation.
· The highest grade of winter wear with a durable water repellent coating and sealed seams, in addition to a high degree of water repellent properties and breathability.
· Hood adjuster
· Fleece collar specification
· Double-layer neckband specification
· Lined torso
· Original slider
· Functional pocket on left sleeve (pen holder)
· Front waterproof placket specification
· Pocket for storing a mobile phone
· Elbow pleats
· Sewn logo
· Inner pocket
· Covered side pockets
· Cuff adjuster
· Buttons with original design
· Torso lining with sewn logo
· Lining seams finished, sealed seams
· Hem waterproofing flap specification

Part Number
48233-011-4L
48233-011-5L
48233-011-EL
48233-011-L
48233-011-LL
48233-011-M
48233-012-4L
48233-012-5L
48233-012-EL
48233-012-L
48233-012-LL
48233-012-M
48233-113-4L
48233-113-5L
48233-113-EL
48233-113-L
48233-113-LL
48233-113-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 64 Navy 88 4L 1 pc.

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 64 153 64 Navy 88 5L 1 pc.

฿ 5,307.32

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 62 Navy 88 EL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 59 Navy 84 L 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 60 Navy 86 LL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 82 M 1 pc.

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Green 88 4L 1 pc.

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Green 88 5L 1 pc.

฿ 5,307.32

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Green 88 EL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 59 Green 84 L 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 60 Green 86 LL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Green 82 M 1 pc.

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 62 147 64 Brick 88 4L 1 pc.

฿ 6,278.23

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 64 153 64 Brick 88 5L 1 pc.

฿ 5,307.32

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 60 141 62 Brick 88 EL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 56 129 59 Brick 84 L 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 58 135 60 Brick 86 LL 1 pc.

฿ 5,247.02

WORK CLOTHES 1 Piece(s) 9 Day(s) Brown 54 125 58 Brick 82 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1