(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Breathable Water-Repellent Winter Blouson (With Hood) (48170-053-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
48170-011-L
48170-011-LL
48170-011-M
48170-053-4L
48170-053-5L
48170-053-EL
48170-053-L
48170-053-LL
48170-053-M
48170-059-5L
48170-059-EL
48170-059-L
48170-059-LL
48170-059-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 59 Navy 70 L 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 60 Navy 73 LL 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 67 M 1 pc.

฿ 3,468.03

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Dark green 75 4L 1 pc.

฿ 3,468.03

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Dark green 75 5L 1 pc.

฿ 2,961.47

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Dark green 73 EL 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 59 Dark green 70 L 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 60 Dark green 73 LL 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Dark green 67 M 1 pc.

฿ 3,468.03

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 64 153 64 Teal blue 75 5L 1 pc.

฿ 2,961.47

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 60 141 62 Teal blue 73 EL 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 56 129 59 Teal blue 70 L 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 58 135 60 Teal blue 73 LL 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 54 125 58 Teal blue 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: polyester mesh tricot / polyester taffeta / 120 g of quilted insulation
  • Functionality
    Water-repellent finish, holds a field notebook and removable hood
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

Repels water. Exhibits an excellent water-repellent effect.
[Features]
· Simple and high-quality winter wear equipped with an excellent water-repellent effect.
· Hood adjuster
· Fleece collar specification
· Lined torso
· Double-layer neckband specification
· Action pleats
· Functional pocket on left sleeve (pen holder)
· Pocket for storing a mobile phone
· Inner pocket
· Piping design
· Sewn logo
· Elbow pleats
· Side pockets
· Cuff adjuster

Part Number
48170-011-L
48170-011-LL
48170-011-M
48170-053-4L
48170-053-5L
48170-053-EL
48170-053-L
48170-053-LL
48170-053-M
48170-059-5L
48170-059-EL
48170-059-L
48170-059-LL
48170-059-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 59 Navy 70 L 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 58 135 60 Navy 73 LL 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 125 58 Navy 67 M 1 pc.

฿ 3,468.03

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 64 Dark green 75 4L 1 pc.

฿ 3,468.03

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 64 153 64 Dark green 75 5L 1 pc.

฿ 2,961.47

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 62 Dark green 73 EL 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 59 Dark green 70 L 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 60 Dark green 73 LL 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 58 Dark green 67 M 1 pc.

฿ 3,468.03

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 64 153 64 Teal blue 75 5L 1 pc.

฿ 2,961.47

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 60 141 62 Teal blue 73 EL 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 56 129 59 Teal blue 70 L 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 58 135 60 Teal blue 73 LL 1 pc.

฿ 2,901.16

WORK CLOTHES 1 Piece(s) 9 Day(s) Blue 54 125 58 Teal blue 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1