(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Women's Anti-Static Blouson

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,924.22 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
41315-026-4L
41315-026-5L
41315-026-EL
41315-026-L
41315-026-LL
41315-026-M
41315-026-S
41315-036-4L
41315-036-5L
41315-036-EL
41315-036-L
41315-036-LL
41315-036-M
41315-036-S
41315-073-4L
41315-073-5L
41315-073-EL
41315-073-L
41315-073-LL
41315-073-M
41315-073-S
41315-082-4L
41315-082-5L
41315-082-EL
41315-082-L
41315-082-LL
41315-082-M
41315-082-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Quantity

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 48 132 57 Light green 68 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 50 140 57 Light green 70 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 46 124 57 Light green 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 42 113 55 Light green 66 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 44 117 56 Light green 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 40 108 53 Light green 64 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 38 105 51 Light green 62 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 48 132 57 Silver 68 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 50 140 57 Silver 70 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 46 124 57 Silver 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 42 113 55 Silver 66 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 44 117 56 Silver 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 40 108 53 Silver 64 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 38 105 51 Silver 62 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 48 132 57 Pink 68 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 50 140 57 Pink 70 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 46 124 57 Pink 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 42 113 55 Pink 66 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 44 117 56 Pink 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 40 108 53 Pink 64 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 38 105 51 Pink 62 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 48 132 57 Mist blue 68 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 50 140 57 Mist blue 70 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 46 124 57 Mist blue 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 42 113 55 Mist blue 66 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 44 117 56 Mist blue 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 40 108 53 Mist blue 64 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 38 105 51 Mist blue 62 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Women
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    100% polyester
  • Material
    Double twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

[Features]
Anti-static women's blouson jacket made from double twill material with gentle drape that accentuates your beauty.

Part Number
41315-026-4L
41315-026-5L
41315-026-EL
41315-026-L
41315-026-LL
41315-026-M
41315-026-S
41315-036-4L
41315-036-5L
41315-036-EL
41315-036-L
41315-036-LL
41315-036-M
41315-036-S
41315-073-4L
41315-073-5L
41315-073-EL
41315-073-L
41315-073-LL
41315-073-M
41315-073-S
41315-082-4L
41315-082-5L
41315-082-EL
41315-082-L
41315-082-LL
41315-082-M
41315-082-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Quantity

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 48 132 57 Light green 68 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 50 140 57 Light green 70 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 46 124 57 Light green 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 42 113 55 Light green 66 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 44 117 56 Light green 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 40 108 53 Light green 64 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 38 105 51 Light green 62 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 48 132 57 Silver 68 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 50 140 57 Silver 70 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 46 124 57 Silver 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 42 113 55 Silver 66 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 44 117 56 Silver 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 40 108 53 Silver 64 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 38 105 51 Silver 62 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 48 132 57 Pink 68 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 50 140 57 Pink 70 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 46 124 57 Pink 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 42 113 55 Pink 66 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 44 117 56 Pink 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 40 108 53 Pink 64 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Red 38 105 51 Pink 62 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 48 132 57 Mist blue 68 1 pc.

฿ 2,292.08

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 50 140 57 Mist blue 70 1 pc.

฿ 1,984.53

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 46 124 57 Mist blue 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 42 113 55 Mist blue 66 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 44 117 56 Mist blue 68 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 40 108 53 Mist blue 64 1 pc.

฿ 1,924.22

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 38 105 51 Mist blue 62 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1