(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static Blouson Jacket (Green, Gray, Blue)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,165.44 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
41300-026-4L
41300-026-5L
41300-026-EL
41300-026-L
41300-026-LL
41300-026-M
41300-026-S
41300-036-4L
41300-036-5L
41300-036-EL
41300-036-L
41300-036-LL
41300-036-M
41300-036-S
41300-082-4L
41300-082-5L
41300-082-EL
41300-082-L
41300-082-LL
41300-082-M
41300-082-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 54 126 61 Light green 71 4L 1 pc.

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 56 136 61 Light green 71 5L 1 pc.

฿ 2,225.75

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 52 118 61 Light green 71 EL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 48 110 57 Light green 65 L 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 50 114 59 Light green 68 LL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 46 106 55 Light green 62 M 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 44 102 53 Light green 59 S 1 pc.

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 54 126 61 Silver 71 4L 1 pc.

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 56 136 61 Silver 71 5L 1 pc.

฿ 2,225.75

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 52 118 61 Silver 71 EL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 48 110 57 Silver 65 L 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 50 114 59 Silver 68 LL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 46 106 55 Silver 62 M 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 44 102 53 Silver 59 S 1 pc.

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 54 126 61 Mist blue 71 4L 1 pc.

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 56 136 61 Mist blue 71 5L 1 pc.

฿ 2,225.75

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 52 118 61 Mist blue 71 EL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 48 110 57 Mist blue 65 L 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 50 114 59 Mist blue 68 LL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 46 106 55 Mist blue 62 M 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 44 102 53 Mist blue 59 S 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    100% polyester
  • Pocket
    Holds a field notebook
  • Material
    Double twill
  • Standard details
    Complies with JIS T8118
  • Quantity
    1 pc.

Product Description

[Features]
·Mobile phone storage pocket. Wing arm
Season: autumn/winter. Sleeve shape: long-sleeve
Specifications: for men, anti-static material: available.
Mixed rate: 100% polyester

Part Number
41300-026-4L
41300-026-5L
41300-026-EL
41300-026-L
41300-026-LL
41300-026-M
41300-026-S
41300-036-4L
41300-036-5L
41300-036-EL
41300-036-L
41300-036-LL
41300-036-M
41300-036-S
41300-082-4L
41300-082-5L
41300-082-EL
41300-082-L
41300-082-LL
41300-082-M
41300-082-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 54 126 61 Light green 71 4L 1 pc.

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 56 136 61 Light green 71 5L 1 pc.

฿ 2,225.75

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 52 118 61 Light green 71 EL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 48 110 57 Light green 65 L 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 50 114 59 Light green 68 LL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 46 106 55 Light green 62 M 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Green 44 102 53 Light green 59 S 1 pc.

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 54 126 61 Silver 71 4L 1 pc.

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 56 136 61 Silver 71 5L 1 pc.

฿ 2,225.75

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 52 118 61 Silver 71 EL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 48 110 57 Silver 65 L 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 50 114 59 Silver 68 LL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 46 106 55 Silver 62 M 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Gray 44 102 53 Silver 59 S 1 pc.

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 54 126 61 Mist blue 71 4L 1 pc.

฿ 2,581.54

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 56 136 61 Mist blue 71 5L 1 pc.

฿ 2,225.75

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 52 118 61 Mist blue 71 EL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 48 110 57 Mist blue 65 L 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 50 114 59 Mist blue 68 LL 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 46 106 55 Mist blue 62 M 1 pc.

฿ 2,165.44

WORK CLOTHES 2 Piece(s) 9 Day(s) Blue 44 102 53 Mist blue 59 S 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1