(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Waterproof Winter Pants

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,798.64 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
28061-011-4L
28061-011-EL
28061-011-L
28061-011-LL
28061-011-M
28061-012-4L
28061-012-EL
28061-012-L
28061-012-LL
28061-012-M
28061-086-4L
28061-086-EL
28061-086-L
28061-086-LL
28061-086-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

฿ 3,341.39

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 105 to 117 Navy 4L 1 pc.

฿ 2,858.95

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 98 to 110 Navy EL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 80 to 88 Navy L 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 88 to 98 Navy LL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 74 to 80 Navy M 1 pc.

฿ 3,341.39

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 105 to 117 Green 4L 1 pc.

฿ 2,858.95

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 98 to 110 Green EL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 80 to 88 Green L 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 88 to 98 Green LL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 74 to 80 Green M 1 pc.

฿ 3,341.39

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 105 to 117 Purple 4L 1 pc.

฿ 2,858.95

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 98 to 110 Purple EL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 80 to 88 Purple L 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 88 to 98 Purple LL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 74 to 80 Purple M 1 pc.

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Autumn and Winter
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: (upper half: raised polyester tricot / 100 g of quilted insulation, lower half: polyester taffeta / 90 g of quilted insulation)
  • Inseam(cm)
    76
  • Functionality
    Water-repellent finish, moisture-permeable waterproofing, windproof, waterproof, cold-weather resistant
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

Rain, snow, wind and cold.
Protects workers from bad weather.
The waterproofing and moisture permeability sought after by hard workers
were pursued to the extreme.
Highly functional winter wear with excellent performance
in bad weather, such as rain and snow, wind and cold, etc.
[Features]
· Lining seams finished, sealed seams
· Interior shirring specification
· Hem with FREEMAGIC

Part Number
28061-011-4L
28061-011-EL
28061-011-L
28061-011-LL
28061-011-M
28061-012-4L
28061-012-EL
28061-012-L
28061-012-LL
28061-012-M
28061-086-4L
28061-086-EL
28061-086-L
28061-086-LL
28061-086-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Waist
(cm)
Color Details Size Quantity

฿ 3,341.39

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 105 to 117 Navy 4L 1 pc.

฿ 2,858.95

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 98 to 110 Navy EL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 80 to 88 Navy L 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 88 to 98 Navy LL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 74 to 80 Navy M 1 pc.

฿ 3,341.39

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 105 to 117 Green 4L 1 pc.

฿ 2,858.95

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 98 to 110 Green EL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 80 to 88 Green L 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 88 to 98 Green LL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 74 to 80 Green M 1 pc.

฿ 3,341.39

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 105 to 117 Purple 4L 1 pc.

฿ 2,858.95

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 98 to 110 Purple EL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 80 to 88 Purple L 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 88 to 98 Purple LL 1 pc.

฿ 2,798.64

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 74 to 80 Purple M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1