(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Waterproof Winter Blouson (With Hood)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,071.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
28060-011-4L
28060-011-EL
28060-011-L
28060-012-4L
28060-012-EL
28060-012-L
28060-012-LL
28060-012-M
28060-086-4L
28060-086-EL
28060-086-L
28060-086-LL
28060-086-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 4,867.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 66 Navy 75 4L 1 pc.

฿ 4,131.38

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 64 Navy 73 EL 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 62 Navy 70 L 1 pc.

฿ 4,867.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 66 Green 75 4L 1 pc.

฿ 4,131.38

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 64 Green 73 EL 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 62 Green 70 L 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 62 Green 73 LL 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 60 Green 67 M 1 pc.

฿ 4,867.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 62 147 66 Purple 75 4L 1 pc.

฿ 4,131.38

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 60 141 64 Purple 73 EL 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 56 129 62 Purple 70 L 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 58 135 62 Purple 73 LL 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 54 125 60 Purple 67 M 1 pc.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 100% polyester, Lining: raised polyester tricot / 100 g of quilted insulation
  • Functionality
    Water-repellent finish, moisture-permeable waterproofing, windproof, waterproof, cold-weather resistant, holds a field notebook and removable hood (fastener)
  • Material
    High density taffeta
  • Quantity
    1 pc.

Product Description

Rain, snow, wind and cold.
Protects workers from bad weather.
The waterproofing and moisture permeability sought after by hard workers
were pursued to the extreme.
Highly functional winter wear with excellent performance
in bad weather, such as rain and snow, wind and cold, etc.
[Features]
· Hood adjuster
· Fleece collar specification
· Lined torso
· Inner pocket
· Elbow pleats
· Cuff adjuster
· Lining seams finished, sealed seams

Part Number
28060-011-4L
28060-011-EL
28060-011-L
28060-012-4L
28060-012-EL
28060-012-L
28060-012-LL
28060-012-M
28060-086-4L
28060-086-EL
28060-086-L
28060-086-LL
28060-086-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 4,867.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 147 66 Navy 75 4L 1 pc.

฿ 4,131.38

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 141 64 Navy 73 EL 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 56 129 62 Navy 70 L 1 pc.

฿ 4,867.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 147 66 Green 75 4L 1 pc.

฿ 4,131.38

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 141 64 Green 73 EL 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 56 129 62 Green 70 L 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 58 135 62 Green 73 LL 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 125 60 Green 67 M 1 pc.

฿ 4,867.10

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 62 147 66 Purple 75 4L 1 pc.

฿ 4,131.38

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 60 141 64 Purple 73 EL 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 56 129 62 Purple 70 L 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 58 135 62 Purple 73 LL 1 pc.

฿ 4,071.07

WORK CLOTHES 1 Piece(s) 9 Day(s) Violet 54 125 60 Purple 67 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1