(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cold-Condition Coat With Adjustable Collar (Navy/Green) (9500-011-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9500-011-4L
9500-011-5L
9500-011-EL
9500-011-L
9500-011-LL
9500-011-M
9500-040-4L
9500-040-5L
9500-040-EL
9500-040-L
9500-040-LL
9500-040-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 145 61 Navy 84 4L 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 155 63 Navy 86 5L 1 pc.

฿ 3,534.36

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 57 135 61 Navy 84 EL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 52 125 59 Navy 81 L 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 129 61 Navy 84 LL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 50 121 57 Navy 78 M 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 145 61 Army green 84 4L 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 155 63 Army green 86 5L 1 pc.

฿ 3,534.36

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 57 135 61 Army green 84 EL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 52 125 59 Army green 81 L 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 129 61 Army green 84 LL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 50 121 57 Army green 78 M 1 pc.

Basic Specifications

  • Commodity Classification
    Other
  • Season
    Autumn and Winter
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Fabric: 75% polyester / 25% rayon, Lining: polyester faux shearling
  • Functionality
    Water-repellent finish, holds a field notebook and hood not removable
  • Material
    Mixed weave tussah
  • Quantity
    1 pc.

Product Description

Complete defense against the harsh cold of winter with a faux fur lined torso.
Suitable for a variety of work scenarios.
Extremely useful winter wear.
Longtime best seller thanks to its light feel and faux fur lined torso
It is still a popular product.
[Features]
· Folding stowable hood
· Lined torso
· Faux fur collar specification (removable)
· Inner pocket
· Inside cuff jersey specification
· Waist drawstring

Part Number
9500-011-4L
9500-011-5L
9500-011-EL
9500-011-L
9500-011-LL
9500-011-M
9500-040-4L
9500-040-5L
9500-040-EL
9500-040-L
9500-040-LL
9500-040-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Shoulder width
(cm)
Chest measurement
(cm)
Sleeve Length
(cm)
Color Details Garment length
(cm)
Size Quantity

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 60 145 61 Navy 84 4L 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 62 155 63 Navy 86 5L 1 pc.

฿ 3,534.36

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 57 135 61 Navy 84 EL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 52 125 59 Navy 81 L 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 54 129 61 Navy 84 LL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Navy Blue 50 121 57 Navy 78 M 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 60 145 61 Army green 84 4L 1 pc.

฿ 4,155.50

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 62 155 63 Army green 86 5L 1 pc.

฿ 3,534.36

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 57 135 61 Army green 84 EL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 52 125 59 Army green 81 L 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 54 129 61 Army green 84 LL 1 pc.

฿ 3,474.06

WORK CLOTHES 1 Piece(s) 9 Day(s) Green 50 121 57 Army green 78 M 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1