(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lens is large at ø90 and uses light bulbs for lighting, making it convenient for viewing drawings, etc.
Product Type | Stand Magnifier | Magnification(x) | 4 | Lens Size(mm) | φ90 |
---|---|---|---|---|---|
Main body size (L × W × H)(mm) | 128 × 110 × 76 | Main body material | Plastic | Lens material | Glass |
Battery | AA batteries × 2 (sold separately) | Mass(g) | 420 | Specifications | Lighting: light bulb |
Please check the type/dimensions/specifications of the part GSL13104 in the Desk Loupe With Light series.
How can we improve?
How can we improve?