1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Handheld Loupe With Light (Part Number)

LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Handheld Loupe With Light
  • Handheld Loupe With Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Includes a light for use in dark locations. Work can be performed from the side while looking through the magnifying lens. With min. 0.1 mm scale.

Part Number
GSL13100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Handheld Loupe Magnification(x) 8 Lens Size(mm) ø42
Minimum graduation(mm) 0.1 Main body size (L × W × H)(mm) 133 × 49 × 46 Main body material Plastic
Lens material Plastic Battery AA batteries × 2 (sold separately) Mass(g) 90
Specifications Lighting: light bulb