1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Folding LED Loupe (Part Number)

LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Folding LED Loupe
  • Folding LED Loupe
  • Folding LED Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Weight is only 97 g, it is foldable and does not add bulk.
Easy to see because it is equipped with an LED.

Part Number
GSL1047
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 8 Light presence With LED Light
Lens Size(mm) φ90 Minimum graduation(mm) 1 Main body size (L × W × H)(mm) Open: 120 × 100 × 130, Closed: 120 × 100 × 40
Main body material Plastic Lens material Glass Battery AA batteries × 4 (sold separately)
Mass(g) 97