1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Folding Loupe GSL9007A (Part Number)

LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Folding Loupe GSL9007A
  • Folding Loupe GSL9007A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Weight is only 47 g, it is foldable and not bulky.
Minimum scale is 1 mm.

Part Number
GSL9007A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

LOUPE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 15 Light presence NA
Lens Size(mm) φ20 Minimum graduation(mm) 1 Main body size (L × W × H)(mm) Open: 40 × 30 × 40, Closed: 40 × 30 × 10
Main body material Zinc alloy Lens material Glass Mass(g) 47