1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Loupe GSL1151 (Part Number)

LOUPE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,013.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Retractable loupe.
It weighs only 48 g, making it easy to carry around.

Part Number
GSL1151
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,013.00

LOUPE 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Pocket Loupe Magnification(x) 20 Light presence NA
Lens Size(mm) ø21 Main body size (L × W × H)(mm) Closed: 36 × 25 × 18, Open: 60 × 25 × 18 Main body material Zinc alloy
Lens material Glass Mass(g) 48

Please check the type/dimensions/specifications of the part GSL1151 in the Pocket Loupe GSL1151 series.