(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2831-18H1.5 |
2831-18H2 |
2831-18H2.5 |
2831-18H3 |
2831-18H4 |
2831-18H5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Opposite Side Dimensions (mm) |
Maximum Torque Value (Nm) |
Note |
---|---|---|---|---|---|---|---|---|
฿ 574.60 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 1.5 | 0.9 | *1.5 mm and 2 mm versions are not slim. | ||
฿ 574.60 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 2 | 1.8 | *1.5 mm and 2 mm versions are not slim. | ||
฿ 574.60 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 2.5 | 3.8 | - | ||
฿ 574.75 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 3 | 5.5 | - | ||
฿ 574.75 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 4 | 5.5 | - | ||
฿ 575.20 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 5 | 5.5 | - |
[Features]
· Insulated to up to 1,000 V AC. Insulation inspected. With GS mark.
· High grade chrome vanadium steel and total body tempering. Black oxide finish.
· For sizes from 2.5 mm and up, insulation is formed directly to the bit, and is unified with the blade.
Part Number |
---|
2831-18H1.5 |
2831-18H2 |
2831-18H2.5 |
2831-18H3 |
2831-18H4 |
2831-18H5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Opposite Side Dimensions (mm) |
Maximum Torque Value (Nm) |
Note |
---|---|---|---|---|---|---|---|---|
฿ 574.60 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 1.5 | 0.9 | *1.5 mm and 2 mm versions are not slim. | ||
฿ 574.60 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 2 | 1.8 | *1.5 mm and 2 mm versions are not slim. | ||
฿ 574.60 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 2.5 | 3.8 | - | ||
฿ 574.75 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 3 | 5.5 | - | ||
฿ 574.75 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 4 | 5.5 | - | ||
฿ 575.20 |
WIHA HAND TOOL | 1 Piece(s) | 31 Day(s) | 5 | 5.5 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?