- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 000179
-
- Product uses
- Other
-
- Product Type
- Paint (spray)
-
- Color
- Black
-
- Hazard level
- Class 4, Type 1 Petroleum, Hazard Level II
-
- Hazardous goods capacity(ml)
- 168
-
- Specifications
- PRTR: Applicable, Organic Solvent Ordinance: Applicable, Specialization Rule: Applicable
-
- Inner capacity
- 1 case (420 ml × 24 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Related To | Volume Discount |
Days to Ship |
Inner capacity |
|
|
฿ 640.00
|
PAINT
|
6 Piece(s)
|
|
25 Day(s)
|
1 case (420 ml × 24 pcs.) |
Basic Specifications
-
- Product uses
- Other
-
- Product Type
- Paint (spray)
-
- Color
- Black
-
- Hazard level
- Class 4, Type 1 Petroleum, Hazard Level II
-
- Hazardous goods capacity(ml)
- 168
-
- Specifications
- PRTR: Applicable, Organic Solvent Ordinance: Applicable, Specialization Rule: Applicable
-
- Inner capacity
- 1 case (420 ml × 24 pcs.)
Product Description
[Features]
· Thin film for an attractive matte black finish.
· Contains resin with high-concentration graphite and good adhesion.
· Excellent adhesion; does not peel easily even if metals collide with each other.
· Not readily dissolved by oil films due to its oil resistant performance.
[Applications]
· Metallic black coating and lubricant for iron, stainless steel, copper, aluminum, etc.
· Can be used for painting Duracon and ABS resin black
· For touch-up repairs of black products
Specifications of 000179
-
- Product uses
- Other
-
- Product Type
- Paint (spray)
-
- Color
- Black
-
- Hazard level
- Class 4, Type 1 Petroleum, Hazard Level II
-
- Hazardous goods capacity(ml)
- 168
-
- Specifications
- PRTR: Applicable, Organic Solvent Ordinance: Applicable, Specialization Rule: Applicable
-
- Inner capacity
- 1 case (420 ml × 24 pcs.)
Part Number |
Name |
Minimum Order Qty. |
Related To | Volume Discount |
Days to Ship |
Inner capacity |
|
|
฿ 640.00
|
PAINT
|
6 Piece(s)
|
|
25 Day(s)
|
1 case (420 ml × 24 pcs.) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?