(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The LEKs-FD type is an arm-type illuminated magnifier equipped with a flanged base for screw-fastening to work benches, etc.
· Suitable for environments in which securing with a clamp is not possible (such as against a wall, etc.)
· A spring mechanism allows the arm to be moved and fixed at any position, allowing you to extend your work space.
· The LED light source is molded into the same form as a 30‑W fluorescent tube, and the light-emitting side is equipped with a resin protective plastic cover.
· Additionally, the light distribution characteristics are set to the same level as that of a fluorescent tube, enabling a smooth change-over from a fluorescent tube-style illuminated magnifier.
· The LED light can be easily turned ON/OFF using the toggle switch. (Light intensity adjustment not included.)
Part Number |
---|
LEKS-WIDE-FDX2 |
LEKS-WIDE-FDX3 |
LEKS-WIDE-FDX4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification (x) |
---|---|---|---|---|---|---|
฿ 999,999,999.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | Quote | Wide 2 | ||
฿ 999,999,999.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | Quote | Wide 3 | ||
฿ 999,999,999.00 | MAGNIFING GLASS WITH LED LIGHT | 1 Piece(s) | Quote | Wide 4 |
Loading...
Product Type | Arm Type Lighting Magnifying Mirror | Outer Diameter(mm) | ø263 | Light Source | Round-shape 30-type white LED |
---|---|---|---|---|---|
Light Control Function | No | Weight(g) | 2,700 (without lens, main unit weight) | Input Voltage(V) | 100 to 240 V, 50/60 Hz, A plug |
Overall Arm Length(mm) | 1,000 (distance from clamp to lens) | Power Consumption(W) | 15 | Standby Power(W) | 0 |
Operating Temperature Range(°C) | 5 to 35 | Dust-proof / barrier protection grade | IP20 (limited to indoor use) |
How can we improve?
How can we improve?