1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Powerful Nozzle For Air Duster (Part Number)

ERM TOOL

Powerful Nozzle For Air Duster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 575.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Screw diameter: G1/8 (PF1/8)
· Main body material: Aluminum
· Maximum operating pressure: 1.0 MPa

 
Part Number
1450130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 575.00

ERM TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Air Duster Nozzles Maximum Operating Pressure(Mpa) 1 Package Size(mm) H125 × W250 × D28
Weight(g) 64 JAN Code 4907052390140 Screw Diameter(mm) G1/8 (PF1/8)
Material Aluminum