1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade, 2 pcs., For Woodwork Circular Cutting, Multi-Use Type TKW-5 (Part Number)

ERM TOOL

Jigsaw Blade, 2 pcs., For Woodwork Circular Cutting, Multi-Use Type TKW-5
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 162.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· For woodwork
[Features]
· For curve-cutting and hollowing out wooden boards
· MAKITA, HITACHI, B&D, RYOBI multi-use type
[Cutting Ability]
· Wooden boards: 3 mm to 25 mm
· Plastic plates: 10 mm or less
[Mounting Part Thickness] 1.0 mm
[Specification]
· SK (alloy steel)
· 80 mm × 12 teeth

 
Part Number
1381130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 162.31

ERM TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Use Wood Product Model Combined Use Type TPI 12
Package Size 150 (H) × 46 (W) × 18 (D) mm Weight 10 g JAN Code 4907052380530