1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Mini Vernier Caliper 70 mm (Part Number)

CALIPERS

Stainless Steel Mini Vernier Caliper 70 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 981.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· External/internal/height difference/depth measurements
[Features]
· Can be conveniently carried. Pocket-sized
· Take readings using the combined values of the main and vernier scales
· With storage case
[Specifications]
· Minimum display value: 0.05 mm

 
Part Number
1210970
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 981.19

CALIPERS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Vernier (Analog) Maximum Measurement Length (Range Selection)(mm) ~100
With/Without Depth Bar NA