(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1065210 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 525.75 |
CUTTING TOOL | 1 Piece(s) | 31 Day(s) |
[Features]
·Since it is a booster type, you can work easily with small force
[Applications]
·For cutting iron plates, stainless steel, copper plates, aluminum plates, lath sheets, steel wires, etc.
[Cutting capacity]
·Iron plate: Approx. 1.2 mm
·Stainless steel: Approx. 0.6 mm
·Steel wire: Approx. ø2.5 mm
[Materials]
·Main body: Cr-V, handle: PVC
Part Number |
---|
1065210 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 525.75 |
CUTTING TOOL | 1 Piece(s) | 31 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?