(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
1065040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 362.48 |
CUTTING TOOL | 1 Piece(s) | 3 Day(s) |
[Applications]
· Snappy cut
· For thin iron sheet, galvanized sheet, tin sheet, aluminum sheet, copper sheet, electrical cord etc.
· For carpet, cardboard, plastic sheet, leather, rubber sheet, etc.
[Features]
· Long blade for a straight/wide crunchy cut
· Grip opening width can be switched between 2 widths
· Slip-resistant rubber grip
· With spring for sequential operation
· With safety cap
· With cord mounting hole
· Rust-resistant and hardened stainless steel blade
[Cutting Approximation]
· Thin iron sheet, galvanized iron sheet, tin sheet, copper sheet: 0.5 mm
· Wire: ø0.5 mm
· Aluminum sheet: 1.0 mm
· Aluminum wire: ø1.0 mm
· Plastic sheet: 1.0 mm
· Leather/rubber sheet: 5.0 mm
· Electrical cord: ø10 mm
[Materials]
· Blade: Stainless cutlery steel
· Grip: PP/TPR
· Cap: ABS
Part Number |
---|
1065040 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 362.48 |
CUTTING TOOL | 1 Piece(s) | 3 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?