(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lightweight Wrecking Crowbar 900 mm

Lightweight Wrecking Crowbar 900 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1039240

  • Product Type
    Bar
  • Mass(g)
    1,500
  • Package size(mm)
    H 188 × W 915 × D 30
  • JAN code
    4907052171206
  • Head part material
    Carbon steel
  • Pipe part material
    Alloy steel
Part Number
1039240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,009.51

TGL HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Bar
  • Mass(g)
    1,500
  • Package size(mm)
    H 188 × W 915 × D 30
  • JAN code
    4907052171206
  • Head part material
    Carbon steel
  • Pipe part material
    Alloy steel

Product Description

[Specifications]
· Head part: carbon steel
· Pipe part: alloy steel

Specifications of 1039240

  • Product Type
    Bar
  • Mass(g)
    1,500
  • Package size(mm)
    H 188 × W 915 × D 30
  • JAN code
    4907052171206
  • Head part material
    Carbon steel
  • Pipe part material
    Alloy steel
Part Number
1039240
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,009.51

TGL HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1