(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gentos LED Work Light GANZ series (GZ-701)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GZ-701
GZ-702
GZ-703
GZ-704
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product types Brightness
(lm)
Special Purpose Brightness
(lm)
Width Depth Height Practical Lighting Time
(h)
Trusco Code Specifications Power supply details Light Source Charge time
(h)
Mass
(g)
Material Accessories

฿ 1,219.00

LED WORKING LIGHT GANZ SERIES 1 Piece(s) Same day LED 100 Drip-Proof 100 - - - 5h (Top Light) / 5h (Eco Mode) / 2.5h (High Mode) 859-7043 IP54 3.7V 600mAh Li-ion Rechargeable Battery (Included) 1 × High power COB LED, 1 × Chip type white LED 3 52 - Charging Cable

฿ 1,753.00

LED WORKING LIGHT GANZ SERIES 1 Piece(s) 1 Day(s) LED 250 Drip-Proof 250 - - - 8h (Top Light) / 8h (Eco Mode) / 3h (High Mode) 859-7044 IP54 3.7V 1200mAh Li-ion Rechargeable Battery (Included) 1 × High power COB LED, 1 × Chip type white LED 4 91 - Charging Cable, AC adaptor

฿ 4,138.00

WORKLIGHTS 1 Piece(s) 1 Day(s) - - - 500 35 12.2 285 3 (Main light strong mode), 12 hours (Top light) 859-7045 - Lithium ion rechargeable battery 3.7V(built-in) - - 128 Main Body: ABS Resin/ Aluminum -

฿ 6,082.00

WORKLIGHTS 1 Piece(s) 35 Day(s) - - - 700 35 12.8 359 3 (Main light strong mode), 18 hours (Top light) 859-7046 - Lithium ion rechargeable battery 3.7V(built-in) - - 234 Main Body: ABS Resin/ Aluminum -

Basic Specifications

  • Protection grade
    IP54

Product Description

[Features]
· An ultra-thin work light that can be switched between a top light that acts as a spotlight and a main light that illuminates a large area.
· Includes a battery indicator that indicates the charge state.
· Comes with a function that indicates charging by blinking.
· Surface emission LEDs offer a wide illumination area.
· 1 m fall resistant.
· With back surface magnet.
[Materials]
· Main body: ABS resin, aluminum

Part Number
GZ-701
GZ-702
GZ-703
GZ-704
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product types Brightness
(lm)
Special Purpose Brightness
(lm)
Width Depth Height Practical Lighting Time
(h)
Trusco Code Specifications Power supply details Light Source Charge time
(h)
Mass
(g)
Material Accessories

฿ 1,219.00

LED WORKING LIGHT GANZ SERIES 1 Piece(s) Same day LED 100 Drip-Proof 100 - - - 5h (Top Light) / 5h (Eco Mode) / 2.5h (High Mode) 859-7043 IP54 3.7V 600mAh Li-ion Rechargeable Battery (Included) 1 × High power COB LED, 1 × Chip type white LED 3 52 - Charging Cable

฿ 1,753.00

LED WORKING LIGHT GANZ SERIES 1 Piece(s) 1 Day(s) LED 250 Drip-Proof 250 - - - 8h (Top Light) / 8h (Eco Mode) / 3h (High Mode) 859-7044 IP54 3.7V 1200mAh Li-ion Rechargeable Battery (Included) 1 × High power COB LED, 1 × Chip type white LED 4 91 - Charging Cable, AC adaptor

฿ 4,138.00

WORKLIGHTS 1 Piece(s) 1 Day(s) - - - 500 35 12.2 285 3 (Main light strong mode), 12 hours (Top light) 859-7045 - Lithium ion rechargeable battery 3.7V(built-in) - - 128 Main Body: ABS Resin/ Aluminum -

฿ 6,082.00

WORKLIGHTS 1 Piece(s) 35 Day(s) - - - 700 35 12.8 359 3 (Main light strong mode), 18 hours (Top light) 859-7046 - Lithium ion rechargeable battery 3.7V(built-in) - - 234 Main Body: ABS Resin/ Aluminum -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Feature

GZ-701



 
- Bar type Work Light
- Dust Proof , Water Proof (IP54) & 1m Impact Resistance
- USB Rechargeable Model

specification
  • LED type:1 × High power COB LED, 1 × Chip type white LED
  • Light Output:100lm (High Mode)
  • Battery type:3.7V 600mAh Li-ion Rechargeable Battery (Included)
  • Charging Time:3h
  • Battery Cycle:500 Cycles
  • Run time : 5h (Top Light) / 5h (Eco Mode) / 2.5h (High Mode)
  • Lighting Technique:Irradiation Angle 110°
  • Dust Proof & Water Proof  (IP54)
  • Impact Resistance:1m Drop
  • Size:W34.7×H116.2×D12.2mm (W1.37×H4.57×D0.48in)
  • Weight:52g (1.8 oz)
  • Accessory:Charging Cable
GZ-702

 
- Bar type Work Light
- Dust Proof , Water Proof (IP54) & 1m Impact Resistance
- USB Rechargeable Model
 
specification
  • LED type:1 × High power COB LED, 1 × Chip type white LED
  • Light Output:250lm (High Mode)
  • Battery type:3.7V 1200mAh Li-ion Rechargeable Battery (Included)
  • Charging Time:4h
  • Battery Cycle:500 Cycles
  • Run time : 8h (Top Light) / 8h (Eco Mode) / 3h (High Mode)
  • Lighting Technique:Irradiation Angle 115°
  • Dust Proof & Water Proof  (IP54)
  • Impact Resistance:1m Drop
  • Size:W35.0×H200.0×D12.2mm (W1.38×H7.87×D0.48in)
  • Weight:91g (3.2 oz)
  • Accessory:Charging Cable