(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Inoue Kougu Bellotto

Inoue Kougu Bellotto

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 177.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
14001
14005
14008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type details Size
(mm)
JAN code Mass
(g)
Materials Contents

฿ 543.33

SPATULAS 1 Piece(s) 10 Day(s) A-35 mm Width 35 × ø39 × height 265 × outer diameter 65 4530545001409 146 Container: polyethylene; Roller core: wood; Metal fixture: stainless steel; Fiber: nylon 1 unit

฿ 353.03

SPATULAS 1 Piece(s) 10 Day(s) Replacement roller 50 mm Width 50 × ø39 4530545001447 52 Roller core: wood; Hardware: stainless steel; Fiber: nylon 1 unit

฿ 177.78

SPATULAS 1 Piece(s) 10 Day(s) Red cap Height 33 × outer diameter 43 4530545001478 6 Polyethylene 1 unit

Basic Specifications

  • Other
    Option
  • Contents
    1 unit

Product Description

[Features]
· The ultimate adhesive/coating roller.
· Easy for anyone to use without getting hands dirty.
· Helps apply adhesive uniformly and economically, without waste.
· A-type: Lightly squeeze the lower part of the main body to apply adhesive to the roller, then roll it over the item that you wish to coat with adhesive.
· B-type: Adhesive comes out of the side holes at the tip, so it can be daubed into a mortise.
· With the lid attached, the roller part does not readily dry out, so work efficiency is increased.
· Maximum load volume 450 ml.

Part Number
14001
14005
14008
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type details Size
(mm)
JAN code Mass
(g)
Materials Contents

฿ 543.33

SPATULAS 1 Piece(s) 10 Day(s) A-35 mm Width 35 × ø39 × height 265 × outer diameter 65 4530545001409 146 Container: polyethylene; Roller core: wood; Metal fixture: stainless steel; Fiber: nylon 1 unit

฿ 353.03

SPATULAS 1 Piece(s) 10 Day(s) Replacement roller 50 mm Width 50 × ø39 4530545001447 52 Roller core: wood; Hardware: stainless steel; Fiber: nylon 1 unit

฿ 177.78

SPATULAS 1 Piece(s) 10 Day(s) Red cap Height 33 × outer diameter 43 4530545001478 6 Polyethylene 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1