(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
124-20-11-P |
124-20-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Capability (mm) |
JAN Code | Applicable puller | Manufacturer product name | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,888.12 |
KUKKO TOOL | 1 Piece(s) | 31 Day(s) | - | - | 4021176985133 | 124-20-U | Arm for 124-20-U | 1,060 | ||
฿ 10,623.82 |
KUKKO TOOL | 1 Piece(s) | 31 Day(s) | Generic Tool | ø 45-200 | 4021176985164 | - | - | 2,550 |
[Features]
· Versatile and corresponds to various car models.
Part Number |
---|
124-20-11-P |
124-20-U |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Capability (mm) |
JAN Code | Applicable puller | Manufacturer product name | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,888.12 |
KUKKO TOOL | 1 Piece(s) | 31 Day(s) | - | - | 4021176985133 | 124-20-U | Arm for 124-20-U | 1,060 | ||
฿ 10,623.82 |
KUKKO TOOL | 1 Piece(s) | 31 Day(s) | Generic Tool | ø 45-200 | 4021176985164 | - | - | 2,550 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?