(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steering Wheel Puller, 31 Series (31-1)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The image is a representative image.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
31-1
31-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capability
(mm)
JAN Code Mass
(g)

฿ 14,627.32

KUKKO TOOL 1 Piece(s) 31 Day(s) ø 30 to 60 4021176013881 5,090

฿ 18,102.18

KUKKO TOOL 1 Piece(s) 31 Day(s) ø 80 to 90 4021176013966 4,860

Basic Specifications

Product Description

[Features]
· A steering wheel puller for Mercedes trucks.

Part Number
31-1
31-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capability
(mm)
JAN Code Mass
(g)

฿ 14,627.32

KUKKO TOOL 1 Piece(s) 31 Day(s) ø 30 to 60 4021176013881 5,090

฿ 18,102.18

KUKKO TOOL 1 Piece(s) 31 Day(s) ø 80 to 90 4021176013966 4,860

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1