(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crossbeam For 11 Series (11-520)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The image shown is a representative image.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
11-520
11-650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (Excluding Outer)
(mm)
JAN Code Mass
(g)
Applicable Puller

฿ 50,859.10

KUKKO TOOL 1 Piece(s) 31 Day(s) 520 4021176035333 12,570 11-1

฿ 54,808.00

KUKKO TOOL 1 Piece(s) 31 Day(s) 650 4021176035418 14,750 11-2

Basic Specifications

Product Description

[Features]
· Shoulder for 11 Series.

Part Number
11-520
11-650
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (Excluding Outer)
(mm)
JAN Code Mass
(g)
Applicable Puller

฿ 50,859.10

KUKKO TOOL 1 Piece(s) 31 Day(s) 520 4021176035333 12,570 11-1

฿ 54,808.00

KUKKO TOOL 1 Piece(s) 31 Day(s) 650 4021176035418 14,750 11-2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1