(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Puller Accessories

Puller Accessories

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 837.14 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
015122
02002103
02020203
033001
033003
3-300-S
3-503-P
4-SP-S
12-B
34-E
46-3-2
46-300
46-450
204201
608080
609087
609105
610070
610094
610110
612080
612110
612130
612150
614135
614200
614250
616220
618105
618175
621130
621220
621300
621355
623230
626181
626300
626400
633400
633500
637500
637600
845-000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Arm Length
(mm)
JAN Code Mass
(g)
Screw Diameter Applicable Puller Note

฿ 847.75

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176226243 120 - 15-0 -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - - 4021176983757 - - - -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - - 4021176983771 - - - -

฿ 2,286.18

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176225413 - - 33 -

฿ 2,286.18

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176225581 - - 33 -

฿ 21,348.00

KUKKO TOOL 1 Piece(s) 31 Day(s) - 300 4021176003646 6,460 - 11-0 / 11-1 / 11-2 / 30-3 -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - 500 4021176974175 6,900 - 20-3+S, 20-30+S -

฿ 43,786.31

KUKKO TOOL 1 Piece(s) 31 Day(s) - 300-500 4021176004711 13,650 - 11-0 / 11-1 / 11-2 / 30-3 Arm length can be adjusted.

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - - 4021176833458 - - - -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - 135 4021176865893 760 - - -

฿ 6,122.64

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176017353 - - - -

฿ 5,667.86

KUKKO TOOL 1 Piece(s) 31 Day(s) - 300 4021176017438 2,080 - - -

฿ 6,449.36

KUKKO TOOL 1 Piece(s) 31 Day(s) - 450 4021176170461 2,700 - - -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - - 4021176211881 550 - 204-2/210-1 -

฿ 837.14

KUKKO TOOL 1 Piece(s) 31 Day(s) 80 - 4021176176241 50 M8 48, 482-1 Includes handle.

฿ 838.65

KUKKO TOOL 1 Piece(s) 31 Day(s) 87 - 4021176102493 60 M9 41-1/42-1/43-1/43-2 Includes handle.

฿ 838.65

KUKKO TOOL 1 Piece(s) 31 Day(s) 105 - 4021176101403 60 M9 41-2/42-2/43-3 Includes handle.

฿ 838.65

KUKKO TOOL 1 Piece(s) 31 Day(s) 70 - 4021176362446 60 M10 41-0, 42-0 -

฿ 847.75

KUKKO TOOL 1 Piece(s) 31 Day(s) 114 - 4021176122118 120 M10 41-0/42-1 Includes handle.

฿ 840.17

KUKKO TOOL 1 Piece(s) 31 Day(s) 120 - 4021176433726 70 M10 41-0,42-2 -

฿ 2,977.99

KUKKO TOOL 1 Piece(s) 31 Day(s) 145 - 4021176238468 90 M12 × 1.5 41-0/42-3 -

฿ 2,982.54

KUKKO TOOL 1 Piece(s) 31 Day(s) 110 - 4021176112881 120 M12 × 1.5 41-0/42-4 -

฿ 2,258.89

KUKKO TOOL 1 Piece(s) 31 Day(s) 130 - 4021176077081 120 M12 × 1.5 41-0, 42-5 -

฿ 2,260.40

KUKKO TOOL 1 Piece(s) 31 Day(s) 150 - 4021176790201 130 M12 × 1.5 41-0/42-7 -

฿ 2,269.50

KUKKO TOOL 1 Piece(s) 31 Day(s) 135 - 4021176074271 190 M14 × 1.5 - -

฿ 3,003.77

KUKKO TOOL 1 Piece(s) 31 Day(s) 200 - 4021176838576 260 M14 × 1.5 - -

฿ 2,287.70

KUKKO TOOL 1 Piece(s) 31 Day(s) 250 - 4021176306709 310 M14 × 1.5 - -

฿ 3,018.94

KUKKO TOOL 1 Piece(s) 31 Day(s) 220 - 4021176420856 360 M16 × 1.5 - -

฿ 2,278.60

KUKKO TOOL 1 Piece(s) 31 Day(s) 105 - 4021176073779 250 M18 × 1.5 - -

฿ 2,298.31

KUKKO TOOL 1 Piece(s) 31 Day(s) 175 - 4021176074356 380 M18 × 1.5 17-4 -

฿ 2,301.35

KUKKO TOOL 1 Piece(s) 31 Day(s) 130 - 4021176124358 400 G1/2 - -

฿ 3,020.67

KUKKO TOOL 1 Piece(s) 31 Day(s) 210 - 4021176268373 610 G1/2 - -

฿ 4,532.98

KUKKO TOOL 1 Piece(s) 31 Day(s) 300 - 4021176765346 800 G1/2 - -

฿ 4,554.22

KUKKO TOOL 1 Piece(s) 31 Day(s) 355 - 4021176236228 940 G1/2 - -

฿ 5,901.87

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176074684 760 G5/8 - -

฿ 3,132.68

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176252211 1,110 - - -

฿ 5,986.79

KUKKO TOOL 1 Piece(s) 31 Day(s) 300 - 4021176765360 1,320 G3/4 - -

฿ 13,347.00

KUKKO TOOL 1 Piece(s) 7 Day(s) 400 - 4021176125423 1,660 G3/4 - -

฿ 11,190.83

KUKKO TOOL 1 Piece(s) 31 Day(s) 400 - 4021176765384 2,710 G1 - -

฿ 11,300.02

KUKKO TOOL 1 Piece(s) 31 Day(s) 500 - 4021176893452 3,430 G1 - -

฿ 17,031.21

KUKKO TOOL 1 Piece(s) 31 Day(s) 500 - 4021176895609 4,240 G1.1/8 - -

฿ 17,188.93

KUKKO TOOL 1 Piece(s) 31 Day(s) 600 - 4021176169236 5,280 G1.1/8 - -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - - 4021176033018 890 - - -

Basic Specifications

Product Description

It is a component for pullers.
Overall length (mm) 400
Weight (g) 1,660
Thread diameter G3/4

Part Number
015122
02002103
02020203
033001
033003
3-300-S
3-503-P
4-SP-S
12-B
34-E
46-3-2
46-300
46-450
204201
608080
609087
609105
610070
610094
610110
612080
612110
612130
612150
614135
614200
614250
616220
618105
618175
621130
621220
621300
621355
623230
626181
626300
626400
633400
633500
637500
637600
845-000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Arm Length
(mm)
JAN Code Mass
(g)
Screw Diameter Applicable Puller Note

฿ 847.75

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176226243 120 - 15-0 -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - - 4021176983757 - - - -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - - 4021176983771 - - - -

฿ 2,286.18

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176225413 - - 33 -

฿ 2,286.18

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176225581 - - 33 -

฿ 21,348.00

KUKKO TOOL 1 Piece(s) 31 Day(s) - 300 4021176003646 6,460 - 11-0 / 11-1 / 11-2 / 30-3 -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - 500 4021176974175 6,900 - 20-3+S, 20-30+S -

฿ 43,786.31

KUKKO TOOL 1 Piece(s) 31 Day(s) - 300-500 4021176004711 13,650 - 11-0 / 11-1 / 11-2 / 30-3 Arm length can be adjusted.

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - - 4021176833458 - - - -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - 135 4021176865893 760 - - -

฿ 6,122.64

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176017353 - - - -

฿ 5,667.86

KUKKO TOOL 1 Piece(s) 31 Day(s) - 300 4021176017438 2,080 - - -

฿ 6,449.36

KUKKO TOOL 1 Piece(s) 31 Day(s) - 450 4021176170461 2,700 - - -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - - 4021176211881 550 - 204-2/210-1 -

฿ 837.14

KUKKO TOOL 1 Piece(s) 31 Day(s) 80 - 4021176176241 50 M8 48, 482-1 Includes handle.

฿ 838.65

KUKKO TOOL 1 Piece(s) 31 Day(s) 87 - 4021176102493 60 M9 41-1/42-1/43-1/43-2 Includes handle.

฿ 838.65

KUKKO TOOL 1 Piece(s) 31 Day(s) 105 - 4021176101403 60 M9 41-2/42-2/43-3 Includes handle.

฿ 838.65

KUKKO TOOL 1 Piece(s) 31 Day(s) 70 - 4021176362446 60 M10 41-0, 42-0 -

฿ 847.75

KUKKO TOOL 1 Piece(s) 31 Day(s) 114 - 4021176122118 120 M10 41-0/42-1 Includes handle.

฿ 840.17

KUKKO TOOL 1 Piece(s) 31 Day(s) 120 - 4021176433726 70 M10 41-0,42-2 -

฿ 2,977.99

KUKKO TOOL 1 Piece(s) 31 Day(s) 145 - 4021176238468 90 M12 × 1.5 41-0/42-3 -

฿ 2,982.54

KUKKO TOOL 1 Piece(s) 31 Day(s) 110 - 4021176112881 120 M12 × 1.5 41-0/42-4 -

฿ 2,258.89

KUKKO TOOL 1 Piece(s) 31 Day(s) 130 - 4021176077081 120 M12 × 1.5 41-0, 42-5 -

฿ 2,260.40

KUKKO TOOL 1 Piece(s) 31 Day(s) 150 - 4021176790201 130 M12 × 1.5 41-0/42-7 -

฿ 2,269.50

KUKKO TOOL 1 Piece(s) 31 Day(s) 135 - 4021176074271 190 M14 × 1.5 - -

฿ 3,003.77

KUKKO TOOL 1 Piece(s) 31 Day(s) 200 - 4021176838576 260 M14 × 1.5 - -

฿ 2,287.70

KUKKO TOOL 1 Piece(s) 31 Day(s) 250 - 4021176306709 310 M14 × 1.5 - -

฿ 3,018.94

KUKKO TOOL 1 Piece(s) 31 Day(s) 220 - 4021176420856 360 M16 × 1.5 - -

฿ 2,278.60

KUKKO TOOL 1 Piece(s) 31 Day(s) 105 - 4021176073779 250 M18 × 1.5 - -

฿ 2,298.31

KUKKO TOOL 1 Piece(s) 31 Day(s) 175 - 4021176074356 380 M18 × 1.5 17-4 -

฿ 2,301.35

KUKKO TOOL 1 Piece(s) 31 Day(s) 130 - 4021176124358 400 G1/2 - -

฿ 3,020.67

KUKKO TOOL 1 Piece(s) 31 Day(s) 210 - 4021176268373 610 G1/2 - -

฿ 4,532.98

KUKKO TOOL 1 Piece(s) 31 Day(s) 300 - 4021176765346 800 G1/2 - -

฿ 4,554.22

KUKKO TOOL 1 Piece(s) 31 Day(s) 355 - 4021176236228 940 G1/2 - -

฿ 5,901.87

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176074684 760 G5/8 - -

฿ 3,132.68

KUKKO TOOL 1 Piece(s) 31 Day(s) - - 4021176252211 1,110 - - -

฿ 5,986.79

KUKKO TOOL 1 Piece(s) 31 Day(s) 300 - 4021176765360 1,320 G3/4 - -

฿ 13,347.00

KUKKO TOOL 1 Piece(s) 7 Day(s) 400 - 4021176125423 1,660 G3/4 - -

฿ 11,190.83

KUKKO TOOL 1 Piece(s) 31 Day(s) 400 - 4021176765384 2,710 G1 - -

฿ 11,300.02

KUKKO TOOL 1 Piece(s) 31 Day(s) 500 - 4021176893452 3,430 G1 - -

฿ 17,031.21

KUKKO TOOL 1 Piece(s) 31 Day(s) 500 - 4021176895609 4,240 G1.1/8 - -

฿ 17,188.93

KUKKO TOOL 1 Piece(s) 31 Day(s) 600 - 4021176169236 5,280 G1.1/8 - -

฿ 999,999,999.00

KUKKO TOOL 1 Piece(s) Quote - - 4021176033018 890 - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1