- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
OHM Electric Thermometer/Hygrometer With Influenza And Heat Stroke Warning Function
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
JAN code |
Inner capacity |
|
฿ 727.43
|
WELFARE PROGRAM-GOOD
|
1 Piece(s)
|
|
Quote
|
4971275800267 |
1 pc. |
|
฿ 727.43
|
WELFARE PROGRAM-GOOD
|
1 Piece(s)
|
|
Quote
|
4971275800250 |
1 pc. |
Basic Specifications
-
- Product Type
- Welfare-related supply
-
- Color
- Blue / White
-
- Width(mm)
- 95
-
- Height(mm)
- 98
-
- Depth(mm)
- 21
-
- Power supply
- 3.0 V AAA battery × 2
-
- Temperature display range(°C)
- -5 to 40
-
- Humidity display range(%)
- 20 to 95
-
- Mass(g)
- 100 (excluding batteries)
-
- Temperature measurement accuracy
- ±2°C within 10 to 40%, or ±5°C in conditions other than the left
-
- Humidity measurement accuracy
- ±8% within 40 to 80%, or ±10% in conditions other than the left
-
- Clock accuracy
- ±40 seconds/month
-
- Inner capacity
- 1 pc.
Product Description
[Features]
· Easy-to-see large display
· Comes with a memory function that displays the highest/lowest temperature/humidity
· A virus alert indicator function to alert with a sound and light
· A heat stroke alert indicator function to alert with a sound and light
· Calendar display/clock function also available
· Power supply: 3.0 V (AAA battery × 2, sold separately)
[Materials]
· Main body: ABS, Panel: acrylic, Display screen: LCD
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
JAN code |
Inner capacity |
|
฿ 727.43
|
WELFARE PROGRAM-GOOD
|
1 Piece(s)
|
|
Quote
|
4971275800267 |
1 pc. |
|
฿ 727.43
|
WELFARE PROGRAM-GOOD
|
1 Piece(s)
|
|
Quote
|
4971275800250 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?